Loading

Kinetix VP Servo Motors
Allen-Bradley

These motors provide smooth, integrated motion control over your EtherNet/IP network and are optimized for the Kinetix 5500 and 5700 servo drives.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview

Our Kinetix® VP-Series Servo Motors provide smooth, integrated motion control over EtherNet/IP networks and are optimized to run with the Kinetix 5500 and 5700 servo drives. Kinetix VPC continuous duty servo motors provide continuous power and torque. Our Kinetix VPL low inertia servo motors and Kinetix VPF food grade servo motors deliver high dynamic performance. The Kinetix VPH hygienic motor rounds out the portfolio delivering the same motor benefits for hygienic washdown applications

Allen-Bradley logo
  • Provides real-time motor performance information to the control system via digital feedback device
  • Optimized to match drive ratings for efficient system sizing
  • Uses a single cable for feedback, motor brake, and motor power

Kinetix VPH Hygienic Servo Motors

  • Available in 6 frame sizes: 63, 75, 100, 115, 130, 165 mm
  • Offers peak torque of 2.76…73.5 Nm (24.43…650.48 lb-in.)
  • Offers power rating of 0.4…3.16 kW (0.54...4.23 Hp)
  • Offers voltage class options of 200V and 400V with integral 24V brake option
  • Provides on-motor single cable options from 1…15 m
  • Features hygienic design with 316 grade stainless steel housing and smooth surface to meet 3A and EHEDG guidelines
  • IP69K washdown-rated and NSF certified

Kinetix VPC Continuous-duty Servo Motors With Fan

  • Available in 3 frame sizes: 165, 215, 300 mm
  • Offers torque rating of 17.6…191.1 N•m
  • Offers power rating of 4.0…30.0 kW
  • Features cooling fan, shaft seal, upsized bearings, and foot mount
  • Uses Interior Permanent Magnet technology
  • Achieves IE4 and IE5 energy efficiency, which reduces energy costs
  • Offers improved torque quality
  • Has been tested and verified with PowerFlex 755 AC drives for compatibility

Kinetix VPC Continuous-duty Servo Motors Without Fan

  • Available in 3 frame sizes: 165, 215, 300 mm
  • Offers torque rating of 15.3…167.7 Nm
  • Offers power rating of 3.4…24.4 kW
  • Features shaft seal, upsized bearings, and foot mount
  • Uses Interior Permanent Magnet technology
  • Offers improved torque quality
  • Achieves IE4 and IE5 energy efficiency, which reduces energy costs
  • Has been tested and verified with PowerFlex 755 AC drives for compatibility

Kinetix VPL Low-inertia Servo Motors

  • Available in 6 frame sizes: 63, 75, 100, 115, 130, 165 mm
  • Offers torque rating of 0.46…33.0 N•m
  • Features low-inertia rotor, optional shaft seal

Kinetix VPF Food Grade Servo Motors

  • Available in 6 frame sizes: 63, 75, 100, 115, 130, 165 mm
  • Offers torque ratings from 0.93...19 N•m
  • Features food-grade white paint, shaft seal, and food grade and REACH compliant shaft seal grease
  • Includes stainless steel shaft and fasteners

Typical applications for Kinetix VP Low-inertia Servo Motors include:

  • Automated assembly
  • Automated inspection
  • Food and beverage
  • Material handling
  • Packaging
  • Pharmaceutical
  • Printing
Watch this video to see the Kinetix VPC Servo Motor in action

Software

Use the following software to program your Kinetix VP-Series servo motors.

Studio 5000 Logix Designer
Main Image
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® software is a productivity win and your one-stop shop for managing the Allen-Bradley Logix 5000™ family of controllers and related control system.

Get Started
Product Compatibility and Download Center (PCDC)
Main Image
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started
FactoryTalk Software
Main Image
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.

Learn More

Certifications
C-TICK CertificationC-TICK Certification
UL RecognizedUL Recognized
  • CE
  • C-Tick
  • UL & CSA recognized E146578

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Kinetix Motion Control Selection Guide KNX-SG001_-EN-P
Kinetix Rotary Motion Specifications KNX-TD001_-EN-P
Kinetix Rotary and Linear Motion Cable Specifications KNX-TD004_-EN-P
Installation Instructions Publication
Kinetix VP Low-inertia Servo Motor 063…165 mm Frame Size Installation VPL-IN001_-EN-P
Kinetix VP Stainless-steel Servo Motor with 130...165 mm Frame Size Installation VPS-IN002_-EN-P
Kinetix VP Food Grade Motors with 063…165 mm Frame Size Installation VPF-IN001_-EN-P
Kinetix VPC Continuous-duty Servo Motor with 165, 215, and 300 mm Frame Size Installation VPC-IN001_-EN-P
Kinetix VP Hygienic Stainless-steel Servo Motors Installation VPH-IN001_-EN-P
Shaft Seal Kit Installation 2090-IN012_-EN-P
2090-Series Single Motor Cables Installation 2090-IN051_-EN-P
Kinetix VP Hygienic Servo Motor O-Ring Kits Installation 2090-IN033_-EN-P
Positive Air-pressure Kit Installation 2090-IN030_-EN-P
User Manuals Publication
Kinetix 5500 Drive Systems Design Guide KNX-RM009_-EN-P
Kinetix 5700 Drive Systems Design Guide KNX-RM010_-EN-P
Program Guides Publication
Vertical Load and Holding Brake Management Application Techniques MOTION-AT003_-EN-P
Product Profiles Publication
Kinetix VPC Continuous Duty Servo Motor Product Profile VPC-PP001_-EN-P
Kinetix VPH Hygienic Servo Motor Product Profile VPH-PP001_-EN-P
Kinetix 5500 and Kinetix VP Servo Motor Product Profile 2198-PP001_-EN-P
Miscellaneous Publication
Integrated Architecture Brochure IA-BR005_-EN-P
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Motion Control
  5. Chevron LeftChevron Left Kinetix VP Servo Motors