Loading

Kinetix TLP Multi-purpose Compact Servo Motors
Allen-Bradley

With an excellent power-to-size ratio, these innovative compact servo motors deliver exceptional performance while minimizing space requirements.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Sort By Chevron UpChevron Up
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down

Our Kinetix® TLP Multi-purpose Compact Servo Motors are designed to elevate your precision motion control in confined spaces. With an excellent power-to-size ratio, these innovative compact servo motors deliver exceptional performance while minimizing space requirements. Discover how they can enhance your process efficiency and seamlessly integrate with your complete motion control solution to enable more capable machines that maximize production value.

Allen-Bradley logo

Overview

Unlock the potential of flexible and high-performing processes with our Kinetix TLP Multi-purpose Compact Servo Motors. Boasting eight frame sizes spanning from 46 mm to 235 mm and options for both 200V and 400V power, these motors are a perfect fit for a diverse array of low-power applications. Embrace versatility and efficiency with the Kinetix TLP Compact Servo Motors and advance what is possible in your machines.

Complete your smart machine by pairing these compact servo motors with the Kinetix 5100 Servo Drives or the Kinetix 5300 Servo Drives.

  • Available in 200V and 400V with 8 frame sizes: 46, 70, 90, 100, 115, 145, 200 and 235 mm
  • Rated power from 50 W to 15 kW
  • 24-bit high-resolution feedback
  • Single-turn and multi-turn (battery required) option with one physical feedback device
  • Integral 24V DC brake option available
  • UL Recognized to applicable UL and CSA standards, and CE marked for applicable directives

Certifications
UK Conformity Assessed UK Conformity Assessed
  • CE Marked
  • UKCA Marked

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Related Products

Loading
Loading
Loading
Loading
Loading

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Product Profiles Publication
Kinetix 5100 Servo Drive and Kinetix TLP Servo Motor Product Profile KNETIX-PP001_-EN-P
Miscellaneous Publication
Integrated Architecture Brochure IA-BR005_-EN-P
  1. Chevron LeftChevron Left Puerto Rico Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Motion Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Kinetix TLP Multi-purpose Compact Servo Motors Chevron RightChevron Right