Loading

VersaVirtual Appliance
Allen-Bradley

Our VersaVirtual™ Appliances are designed to host a small system requiring many applications, like FactoryTalk® View and operator/engineer workstations.
Loading
  1. Overview
  2. Documentation
Open All Close All
Overview
Allen Bradley

VersaVirtual™ Appliance Series C:

  • A hyperconverged (compute, networking, and storage) appliance for entry-level virtualization

  • Add-on phone support, systems support, and comprehensive managed services are available to help manage your infrastructure

  • Pre-engineered and pre-configured virtualization environment

  • Rack-mounted industrialized server

Virtualization brings an average of 74% decrease in total cost of ownership, and the benefits don’t end there. With the new VersaVirtual™ Appliance, you can also reduce downtime, add compute capability, and rest easy with our trusted IT/OT services and support.

  • Infrastructure management is made easy through add-on services including:
    • 24/7 phone support, customer success management, and value reporting
    • Managed services include comprehensive remote monitoring, administration, patching, and more
  • Minimize downtime and increase productivity with redundancy option
  • Preconfigured and ready to use out of the box, making it easy to purchase and deploy
  • Scale to customer needs with provided sizing options
  • Industrial-rated hardware is ready to install near or on the machine

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Installation Instructions Publication
VersaVirtual Appliance Installation GMSN-IN001_-EN-P
User Manuals Publication
VersaVirtual Appliance User Manual GMSN-UM001_-EN-P
9300-VVB-PRJ VersaVirtual Appliance User Manual GMSN-UM003_-EN-P
Certifications Publication
9300 Series VersaVirtual Certification Document 9300-CT008_-EN-E
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Industrial Computers and Monitors
  5. Chevron LeftChevron Left VersaVirtual Appliance