Loading

PanelView 800 Graphic Terminals Tutorials
Allen-Bradley

Watch these videos and discover tips and tricks to make the most of your PanelView 800 graphic terminals, using Connected Components Workbench software.
Loading
  1. Overview
Open All Close All
Overview
Allen Bradley

Our PanelView 800 graphic terminals offer a high-speed processor, high-resolution display, capability to connect to micro and small controllers, and remote monitoring features. These high-performance terminals are ideal for your standalone machines to meet a wide variety of small to mid-size applications. 

Watch these videos and discover tips and tricks to make the most of your PanelView 800 graphic terminals, using Connected Components Workbench™ software.

Explore more Connected Components Workbench software tutorials. 

PanelView 800 Graphic Terminals Overview
Video
PanelView 800 Graphic Terminals Overview

Discover the functionalities and capabilities of PanelView 800 graphic terminals. Available in the following languages: DE, EN, ES, FR, IT, JA, KO, PT, ZH

Watch Now
Navigation and Features

Discover alarms, recipe, trends, language switch, image import, and more features through a cookie line packing application example. 

File Transfer Protocol (FTP)

Access and establish a connection to the graphic terminal using an FTP Client feature, which is available from firmware version 5.011 or later. 

Store Trends

Discover the Trending feature and learn how trends can be stored to an external storage device. 

Animation Capabilities

Discover the animation capabilities of PanelView 800 graphic terminals using a bottle filling application example. 

Multistate Indicators and Memory Tags

Learn how multistate indicators and advanced memory tag settings can make animation easy.

Modify Recipes in Terminal

Use the Recipe feature and modify up to 50 recipes per application. 

Button-triggered Email

Use the button-triggered email feature to configure and send emails by pressing a button manually. 

Alarm-triggered Email

Use the alarm-triggered email feature to configure and send emails using an alarm automatically. 

User-defined Objects

Create user-defined objects that can be reused within the same application or exported/imported to other applications. 

Control Graphic Terminal Remotely

Set up a Virtual Network Computing server to control your PanelView 800 graphic terminal. 

Secure HMI from Remote Access

Prevent unauthorized remote access and upload/download your application securely with a password protected graphic terminal. 

Switch Communications Between Two Controllers

Learn the workflow to switch communications between two controllers on your PanelView 800 graphic terminal. 

Configure Connectivity to CompactLogix 5370 Controller

Configure PanelView 800 terminal to a CompactLogix™ 5370 L1 controller using Connected Components Workbench software. 

Create HMI Objects (CompactLogix 5370 L1 Controller)

Create PanelView 800 HMI objects such as analog gauge, multistate indicator and trending using Connected Components Workbench software.

Set Up Connectivity to Micro800 Controllers

Set up communication between HMI and Micro800™ controllers through Serial and Ethernet protocols using Connected Components Workbench software.

How to Use Latched Button

Use a Latched Button on a PanelView 800 graphic terminal using Connected Components Workbench software.

How to Use Trend Object

Use a Trend chart to log data to a USB drive using Connected Components Workbench software.

  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Human Machine Interface
  5. Chevron LeftChevron Left PanelView 800 Graphic Terminals Tutorials