Loading

OptixPanel eBook
Allen-Bradley

Simplify your plant floor. Easy to administer and ideal for smaller applications, OptixPanel Graphic Terminals provide many benefits. Get the eBook here.
Loading
  1. Overview
Open All Close All
Overview
Allen Bradley

Get a PC-like user experience in a sealed HMI appliance with OptixPanel™ graphic terminals. There is no Windows operating system to secure and smaller applications can benefit from the superior price-performance ratio. 

  • Select from a wide range of screen sizes, bezel options and aspect ratios. 
  • Choose single-touch analog resistive or PCAP touch screens
  • Take advantage of Projected Capacitive (PCAP) touch screen technologies that support gestures, such as swipe and pinch, for easier integration on your factory floor
  • Get supported connections to most brands of controllers with built-in drivers
  • Start running your HMI on the first power-up, as OptixPanel terminals are pre-loaded with FactoryTalk® Optix™ Runtime licenses 

Interested in streamlining your operations? Download the eBook to get the details you need to select the best device for your application.  

  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Human Machine Interface
  5. Chevron LeftChevron Left OptixPanel eBook