Loading

OptixEdge Advanced Edge Gateway
Allen-Bradley

OptixEdge Standard supports FactoryTalk Optix, Remote Access and Docker containers. Its preinstalled Optix app can collect your data and send it to the cloud.
Loading
  1. Product Selection
  2. Overview
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Get the benefits of FactoryTalk® Optix™ and FactoryTalk® Remote Access™ without rearchitecting your automation system. OptixEdge Advanced Edge Gateway features a preloaded wizard to set up connections from your control system to the cloud using MQTT, as well as the option to develop your own application to gather, process and visualize data at the edge. By adding this compact book mount device to your control system, users can set up a secure connectivity to almost any automation network with purpose-built protocol drivers.

Achieve simpler data collection and processing

  • Connect through the LAN port to your plant network to collect data from most common automation networks 
  • Exchange data with other systems using the full OPC UA companion spec 
  • Maximize efficiency with Docker containers to ensure that you’re only running the code that’s absolutely essential 
  • Visualize your data through any browser to support your Bring-Your-Own Device (BOD) strategy  
  • Built-in, pre-installed FactoryTalk Optix wizard can be configured using a web browser to collect real time data from your control equipment and forward it to cloud databases using MQTT.

Remote access lets you accomplish more, securely

  • Secure VPN connection through Rockwell Automation’s cloud infrastructure gives you access to remote plant networks through the OptixEdge WAN port using FactoryTalk® Remote Access™ 
  • Commission, program, troubleshoot or patch the OptixEdge itself or any connected device on the remote network 
  • Lock the OptixEdge WAN port using an embedded DC input positively disable connectivity from outside the plant and unlock it when you want to allow access 
  • Monitor activity on the WAN port by connecting a DC pilot device or tower light which illuminates when remote connectivity is established 

OptixEdge Features

HMI Runtime FactoryTalk® Optix™ 
XS size (5 tokens) 
FactoryTalk® Optix™ 
S size (8 tokens)
HMI Software Web wizard to easily create your Industrial IoT application
Remote Assistance SW FactoryTalk® Remote Access™ Pro
Other Softwares 3rd party Docker containers support
Networking NAT, NAT1:1, Routing, Internet Sharing *
Protection Grade IP IP rating IP20
NEMA rating UL Type 1 (indoor only)
Case Installation DIN rail / Book mounting
Material Aluminum
Processor, RAM, Mass Storage i.MX 8M Plus CPU, 4GB RAM, eMMC in pSLC mode   
with ~12GB for customer's application and containers 
Storage Expansion 1x MicroSD slot on board with external access (push-push) 
Interfaces LAN 2x Gigabit Ethernet (RJ45) 
USB 1x USB 3.0 (Type-A / host) 
Serial 1x RS232/422/485 (DB9M) isolated
Digital Inputs/Outputs IN: enable FTRA Network connection, restart Device  
OUT: FTRA Network connection status, Remote connection status
Operating Temperature -20…+60 °C (-4…+140 °F)
Approvals REACH, RoHS, WEEE,   
CE Marked, cULus Listed, KC, UKCA Marked, RCM, MOROCCO, CCC, ODVA 
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Human Machine Interface
  5. Chevron LeftChevron Left OptixEdge Advanced Edge Gateway