Loading

EAC Micro Cordsets
Allen-Bradley

Our Bulletin 889 EAC Micro Cordsets provide secure connections for proximity sensors, photoelectric sensors and other field devices. Connectors are available in straight or right-angled configurations and are physically keyed to prevent wiring mishaps.
Loading
  1. Overview
  2. Documentation
Open All Close All
Overview
Allen Bradley

Our Bulletin 889 EAC Micro Cordsets provide secure connections for proximity sensors, photoelectric sensors and other field devices. Connectors are available in straight or right-angled configurations and are physically keyed to prevent wiring mishaps.

  • Includes 22 AWG
  • Provides highly visible yellow polyvinylchloride (PVC) jacket which resists oil and chemicals
  • Includes ratcheting coupling nut which resists vibration

Certifications
CSA MarkCanadian Standards Association Mark
UL RecognizedUL Recognized
  • CSA Certified
  • UL Recognized

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Connectivity & Network Media Brochure CONEC-BR001_-EN-P
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Connection Devices
  5. Chevron LeftChevron Left EAC Micro Cordsets