Loading

DC Micro Screw Terminals
Allen-Bradley

Our Bulletin 871A and 889 Screw Terminals are field-attachable connectors for use with raw cable.
Loading
  1. Overview
  2. Documentation
Open All Close All
Overview
Allen Bradley

Our Bulletin 871A and 889 Screw Terminals are field-attachable connectors for use with raw cable. Available in male and female versions, these 4- and 5- pin models contain screw terminals for quick and easy assembly of custom cables on the plant floor. They can be straight or right-angled and are available for use with various cable diameters.

  • Offers single cable or dual cable models
  • Provides screw terminals for simple and secure installation
  • Allows easy modification of existing cable installations
  • Includes embedded thermistor models designed for use with ArmorPOINT® thermocoupling input modules which provide cold junction compensation capability

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Connectivity & Network Media Brochure CONEC-BR001_-EN-P
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Connection Devices
  5. Chevron LeftChevron Left DC Micro Screw Terminals