Loading

AC Micro Screw Terminals
Allen-Bradley

Our Bulletin 871A and 889 AC Micro Screw Terminals are passive field-installable connectors for use with raw cable.
Loading
  1. Overview
  2. Documentation
Open All Close All
Overview
Allen Bradley

Our Bulletin 871A and 889 AC Micro Screw Terminals are passive field-installable connectors for use with raw cable. Our 3-pin style terminal chambers contain screw terminals for quick and easy assembly of custom QD cables on the plant floor. Terminal chambers can be male or female, straight or right-angled, and are available for various cable diameters.

  • Offers field installable options
  • Includes screw terminals which provide simple and secure installation
  • Allows easy modification of existing cable installations

Certifications
CSA MarkCanadian Standards Association Mark
UL RecognizedUL Recognized
  • CSA Certified
  • UL Recognized

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Connectivity & Network Media Brochure CONEC-BR001_-EN-P
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Connection Devices
  5. Chevron LeftChevron Left AC Micro Screw Terminals