Loading

1492-P Fuse
Allen-Bradley

Our Bulletin 1492-P Fuse IEC Push-in Terminal Blocks provide overcurrent protection and mount directly on a DIN rail.
Loading
  1. Overview
Open All Close All
Overview
Allen Bradley

Our Bulletin 1492-P Fuse IEC Push-in Terminal Blocks provide overcurrent protection and mount directly on a DIN rail. These hinged-arm blocks are available with or without blown fuse indication.

  • Includes lighted or neon fuse status indicators
  • Allows adding discrete electronic components without taking up extra DIN rail space
  • Offers up to 65% faster installation than screw-type terminal blocks
  • Offers ONE-hand, ONE-second insertion
  • Incurs no strand breakage or turned back strands Includes easy-to-see terminals from the front
  • Provides universally-located test points for fast inspection and easy commissioning
  • Includes plastic actuators for shock prevention

Certifications
ATEX CertificationATEX Certification
CCC MarkChina Compulsory Certificate
CSA MarkCanadian Standards Association Mark
UL RecognizedUL Recognized
UK Conformity Assessed UK Conformity Assessed
  • ATEX/IECEx Certified
  • CCC
  • CE Marked
  • CSA Certified
  • DNV
  • UL Recognized
  • UKCA Marked

You may also be interested in

Loading
Loading
Loading
Loading
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Connection Devices
  5. Chevron LeftChevron Left 1492-P Fuse