Loading

Safety Programmable Controllers
Allen-Bradley

Our safety control systems bring the benefits of traditional programmable control to complex safety applications, replacing the hard-wired relay systems normally required to bring automated processes to a safe state.
Loading
  1. Overview
Open All Close All
Overview Chevron DownChevron Down
Allen Bradley
Allen-Bradley 1756-L8 ControlLogix Modules

ControlLogix 5580 Controllers

Our ControlLogix® and GuardLogix® 5580 controllers provide increased performance, capacity, productivity, and security to help meet the growing demands of smart machines and equipment for manufacturing. These controllers use the Studio 5000® design environment as the standard framework that optimizes productivity, reduces time to commission. This framework manages Integrated Motion over EtherNet/IP for high-speed motion applications and SIL2/PLd and SIL3/PLe safety solutions. These controllers are ideal for applications that require high-performance communications, I/O, and motion control for up to 256 axes.

Product Details

Main Image

ControlLogix 5570 Controllers

Our ControlLogix® 5570 Controllers are available in standard, safety, extreme temperature, and On-Machine models suitable for process, motion, discrete, and high-availability applications. As part of our Integrated Architecture™ system, these controllers use the Studio 5000 Automation Engineering & Design Environment™ and common network protocols. These high-performance controllers provide a common control engine with a common development environment for all control disciplines.

Product Details

Main Image

CompactLogix and Compact GuardLogix 5380 Controllers

Our CompactLogix™ and Compact GuardLogix® 5380 controllers provide higher performance, increased capacity, improved productivity and enhanced security to help meet the growing demands of smart machines and equipment for manufacturing. All standard and safety controllers use a modern programming environment, Studio 5000 Logix Designer® application, to allow users to work collaboratively to design and maintain their systems. This common environment optimizes efficiency, reduces time to commission and manages integrated motion over EtherNet/IP™ for high-speed motion applications and up to SIL 3/PLe safety solutions. These controllers are ideal for applications requiring high-performance communications, I/O and motion control for up to 32 axes.

Product Details

Main Image

CompactLogix™ 5370 Controllers

Our Bulletin 1769 CompactLogix™ 5370 Controllers are part of the Integrated Architecture® system. These controllers include integrated safety, and use the same programming software, network protocol, and information capabilities as all Logix controllers. This provides a common development environment for all control disciplines. Consistent tools and features help users to lower engineering investment costs, ease diagnostics and troubleshooting, and speed up time to market for small to mid-size applications.

Product Details
Main Image

SmartGuard 600 Controllers with Safety

Our Bulletin 1752 SmartGuard™ 600 Controllers with Safety feature 16 safety-rated inputs, 8 safety-rated outputs, 4 pulse test sources and an optional EtherNet/IP™ port. Each controller also includes a DeviceNet™ connection to support both standard CIP and CIP safety. You can configure and program on EtherNet/IP, on DeviceNet or through the built-in USB port. These small, cost-effective intelligent controllers can perform safety interlocking between GuardLogix® or other SmartGuard safety controllers.

Product Details
  1. Chevron LeftChevron Left Puerto Rico Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Safety Products Chevron RightChevron Right
  5. Chevron LeftChevron Left Safety Programmable Controllers Chevron RightChevron Right