Loading
Allen-Bradley 888N-E2AE1-1F product image
Allen Bradley

Mini Receptacle

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 888N-E2AE1-1F
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of August 21, 2014, the Mini Receptacle will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s).
Discontinued Date: August 21, 2014 Replacement Category: No planned RA replacement
Allen-Bradley 888N-E2AE1-1F product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of August 21, 2014, the Mini Receptacle will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s).
Discontinued Date: August 21, 2014 Replacement Category: No planned RA replacement
Add to BoM
  • Get Support
Technical Specifications
Documents
Alternative Products
Technotes
Housing Material Standard Materials
Wire Size and Type 18 AWG PVC
Size 2 pin
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 3.607
Lead Time 31
Dimension Width 12.294
Dimension Length 15.596
Stock Status NON_STOCKED
Weight 0.073
Weight Unit KG
Dimension Unit CM
Type Resource Publication
Technical Data 889-td002_-en-p 889-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Housing Material Standard Materials
Wire Size and Type 18 AWG PVC
Size 2 pin
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 3.607
Lead Time 31
Dimension Width 12.294
Dimension Length 15.596
Stock Status NON_STOCKED
Weight 0.073
Weight Unit KG
Dimension Unit CM
Documents
889-td002_-en-p Technical Data
889-TD002
Type Resource Publication
Technical Data 889-td002_-en-p 889-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
Mini Receptacle
CloseClose
888N-E2AE1-1F
Close
Print
Allen-Bradley 888N-E2AE1-1F product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Puerto Rico Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose