Loading
Chevron UpChevron Up
Allen-Bradley 700-HJ32A24 product image
Allen-Bradley 700-HJ32A24 product image
Chevron DownChevron Down
Allen-Bradley 700-HJ32A24 product image
Allen Bradley

Magnetic Latching Relay

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 700-HJ32A24
Lifecycle status: Active
Allen-Bradley 700-HJ32A24 product image
Allen-Bradley 700-HJ32A24 product image
Allen-Bradley 700-HJ32A24 product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Drawings
Documents
Accessories
Alternative Products
Technotes
Number of contacts as change-over contact 2
Supply voltage 24 V
Voltage type of supply voltage AC
Function Electronic switch
Contact rating 10 A single coil
Suitable for manual operation False
Rated switch current 10 A
Mounting method Other
Contact material AgCdO
Mounting type Socket required
Operating temperature -45 °C
Storage temperature -45 °C
Degree of protection Open Type
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 3.607
Lead Time 13
Dimension Width 5.512
Dimension Length 7.696
Stock Status NON_STOCKED
Weight 95.254
Weight Unit G
Dimension Unit CM
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General Product Cutsheet --
General Short Circuit Ratings Data Sheet --
Technical Data 700-td552_-en-p 700-TD552
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Number of contacts as change-over contact 2
Supply voltage 24 V
Voltage type of supply voltage AC
Function Electronic switch
Contact rating 10 A single coil
Suitable for manual operation False
Rated switch current 10 A
Mounting method Other
Contact material AgCdO
Mounting type Socket required
Operating temperature -45 °C
Storage temperature -45 °C
Degree of protection Open Type
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 3.607
Lead Time 13
Dimension Width 5.512
Dimension Length 7.696
Stock Status NON_STOCKED
Weight 95.254
Weight Unit G
Dimension Unit CM
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
Short Circuit Ratings Data Sheet General
--
700-td552_-en-p Technical Data
700-TD552
Type Resource Publication
General Product Cutsheet --
General Short Circuit Ratings Data Sheet --
Technical Data 700-td552_-en-p 700-TD552
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
Magnetic Latching Relay
CloseClose
700-HJ32A24
Close
Print
Chevron LeftChevron Left
Allen-Bradley 700-HJ32A24 product image
Chevron RightChevron Right
Chevron LeftChevron Left
Allen-Bradley 700-HJ32A24 product image
Allen-Bradley 700-HJ32A24 product image
Chevron RightChevron Right
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Puerto Rico Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose