Loading

Turbomachinery Control Solutions

Improved Uptime with Extensive Communication and Diagnostic Capabilities
Turbomachinery Control Solutions

Turbomachinery control (TMC) incorporates standard, commercial, off-the-shelf control and visualization technology for fast installation and troubleshooting at a lower total cost of ownership. Solutions for single-stage compressors and one- and two-valve steam turbines are all preconfigured with proven TMC control algorithms. These solutions offer extensive communication and diagnostic capabilities for improved uptime.


Optimized Train Control

Proven Control Technology and Application Expertise

With our coordinated TMC systems, you can achieve optimized train control. Through this control, you can increase efficiency, which reduces the time and costs that are required to support and maintain the system. In addition, our solution helps:

  • Improve unit stability and responsiveness
  • Automate start-up and shutdown
  • Provide improved operational flexibility and increased plant performance
  • Provide a concise view of key turbomachinery parameters

Steam Turbine Governor
Main Image
Brochure
Steam Turbine Governor

This device is built on a common hardware platform offering accelerated execution speed and communication capabilities.

Download Now

Steam Turbine Governor

Full-featured Control for One- and Two-valve Steam Turbine Application

With pre-programmed assembly for ease of installation, our Steam Turbine Governor brings advanced technology and greater functionality to steam turbine control.


Single Stage Compressor Controller

Anti-surge Control in a Cost-effective Package

An easy-to-install, preprogrammed package, the Single Stage Compressor Controller brings advanced technology and greater functionality to compressor anti-surge and capacity control.

Single Stage Compressor Controller
Main Image
Brochure
Single Stage Compressor Controller

An economical compressor anti-surge controller that provides advanced control algorithms, which allow a safe and energy-efficient operation across the compressor's operating range.

Download Now

Industry and Application Expertise

With decades of experience and a wide range of successful installations, we have supplied thousands of turbomachinery control systems around the world.

Our turbomachinery control solutions can help you maximize production and span a range of industries that include:

  • Food and Beverage
  • Life Sciences
  • Oil and Gas
  • Power Generation
Process Safety Solutions
Main Image
Capability
Process Safety Solutions

The protection of personnel, processes, and the environment remains a significant part of any automation strategy. We offer a broad set of process-specific safety solutions to help meet your specific demands.

Explore Our Capabilities
Ready to talk to a Rockwell Automation consultant?

We offer industry expertise to help design, implement and support your automation investment.

Contact Us

Recommended for You

Loading
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Capabilities