Loading
Overview | Process Systems

PlantPAx 5.0 Technical Features Video Playlist

Share This:

LinkedInLinkedIn
XX
FacebookFacebook
PrintPrint
EmailEmail

The newest release of PlantPAx® offers more valuable technical features than ever before. From embedded alarms and the new native objects library to highlight integrated HART and SAMA instructions, these demo videos will walk operators and engineers through specific features. Each video gives a glimpse into the exciting new features within PlantPAx 5.0 and illustrates how this latest release can help drive out an impactful bottom line. To learn more visit our PlantPAx Distributed Control System website.

PlantPAx 5.0 Technical Features - Library of Process Objects

In the latest release, we're going to showcase the library of process objects native to the new process controller in PlantPAx® 5.0. With the release of this new feature, you no longer have to visit a website to download content and instructions are now part of the controller software which reduces overall memory utilization..

PlantPAx 5.0 Technical Features - Ownership and Arbitration

In the latest release, we're showcasing the ownership and arbitration native functionality, a new feature that allows users to build up equipment groups without needing to write any custom code.

PlantPAx 5.0 Technical Features - SAMA Diagrams

In the latest release, we're showcasing the SAMA diagrams, a new function on PlantPAx® instruction dialog boxes. These diagrams are meant to assist maintenance or engineering personnel in understanding the flow of logix inside the PlantPAx instructions.

PlantPAx 5.0 Technical Features - Embedded Alarms

In the latest release, we're going to showcase the newly introduced Logix Tag Based Alarms feature in PlantPAx® 5.0. The advantage of this feature is not having to configure the alarms in the HMI Server anymore, as all alarms are available and ready to use by default on the new embedded instructions for PlantPAx.

PlantPAx 5.0 Technical Features - Automatic Diagnostics

PlantPAx® 5.0, the modern distributed control system (DCS) from Rockwell Automation, is designed to meet your plant-wide applications and more. In the latest release, we're showcasing the Automatic Hardware Diagnostic feature, a new function that allows users to configure all the alarms for the new hardware in a single click. Users can reduce the time to program and commission hardware alarms and monitor their Rockwell assets automatically from anywhere.

PlantPAx 5.0 Technical Features - Highly Integrated HART

PlantPAx® 5.0, the modern distributed control system (DCS) from Rockwell Automation, is designed to meet your plant-wide applications and more. In the latest release, we're showcasing the highly integrated HART feature. With this release, the new workflow to integrate HART devices has now been improved within the new Plant PAX process controller.

PlantPAx 5.0 Technical Features - Instruction UsagePlantPAx® 5.0, the modern distributed control system (DCS) from Rockwell Automation, is designed to meet your plant-wide applications and more. In the latest release, we're showcasing the Instruction Usage feature, a new function that provides a count of each of the PlantPAx and Process control instructions that are configured in each task as well as total counts of these instruction types within the controller project.

PlantPAx 5.0 Technical Features - Task ModelPlantPAx® 5.0, the modern distributed control system (DCS) from Rockwell Automation, is designed to meet your plant-wide applications and more. In the latest release, we're showcasing the Task Model feature, a new function that reduces effort on project setup by preconfiguring the task model while, by default, complying with PlantPAx methodology.

Ready to talk to a Rockwell Automation consultant?

We offer industry expertise to help design, implement and support your automation investment.

Contact Us
  1. Chevron LeftChevron Left Puerto Rico
  2. Chevron LeftChevron Left Cap...
  3. Chevron LeftChevron Left Process Systems
  4. Chevron LeftChevron Left Distributed Control Systems (PlantPax)
  5. Chevron LeftChevron Left PlantPAx 5.0 Technical Features Video Playlist