Loading

ControlNet Connected Products
Allen-Bradley

We offer a wide variety of ControlNet™ products for your applications.
Loading
  1. Overview
Open All Close All
Overview
Allen Bradley

We offer a wide variety of ControlNet™ products for your applications. Products have either a built-in ControlNet interface, or connect to the ControlNet network via an optional communication interface module. We continue to support your real-time, high-throughput applications.

Allen-Bradley logo
  • Includes products that range from controllers, I/O, and operator interface to drives and power management products
  • Offers products with built-in ControlNet™ connectivity
  • Includes redundant media support
  • Offers ControlNet Ex products that are available for intrinsic safety applications 
  • Connects a PC to a ControlNet network using the USB to ControlNet cable
  • Offers PCI-bus and RS-232-C to ControlNet interfaces
  • Offers a variety of products from our Encompass partners

Products

Programmable Controllers

  • CompactLogix L4x and Compact GuardLogix L4xS Controllers
  • CompactLogix L3x Controllers
  • ControlLogix 5570 Controllers
  • SLC 500 Controllers
  • SoftLogix Controllers

I/O Modules

  • ControlLogix I/O — supports single and redundant ControlNet media
  • SLC I/O — supports single and redundant ControlNet media

Drives

  • PowerFlex 4 AC Drives — coax media
  • PowerFlex 4M AC Drives — coax media
  • PowerFlex 40 AC Drives — coax media; ControlNet network connectivity also available as a configured option
  • PowerFlex 40P AC Drives — coax media
  • PowerFlex 400 AC Drives — coax media; ControlNet network connectivity also available as a configured option
  • PowerFlex 70 AC Drives — coax and fiber media
  • PowerFlex 700 AC Drives — coax and fiber media
  • PowerFlex 700S AC Drives with DriveLogix — coax and fiber media
  • PowerFlex 755 AC Drives
  • PowerFlex 7000 AC Drives — coax and fiber media
  • PowerFlex DC Drives — coax media

PanelView Plus Graphic Terminals

Network & Security Infrastructure

  • USB to ControlNet Cable
  • PCI-bus to ControlNet Interfaces
  • RS-232-C to ControlNet Interfaces

You may also be interested in

Loading
Loading
Loading
Loading
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Industrial Network Products
  5. Chevron LeftChevron Left ControlNet Connected Products