Degree of protection (NEMA) | 1 |
---|---|
Explosion-proof | False |
Capillary length | 6 ft |
Weight, approx | 3 lb |
Height, approx | 5.26 in |
Width, approx | 2.56 in |
Depth, approx | 3.25 in |
Capillary bending radius | Copper: 0.5 in |
Enclosure type rating | NEMA Type 1 |
Temperature, max | 240 °F |
---|---|
Bulb length | 3.75 in |
Adjustable differential, mid | 5 °F |
Adjustable differential, max | 3 °F |
Adjustable differential, min | 5 °F |
Pilot light modification | No pilot light |
Device style | Style A, remote bulb and capillary |
Bulb and capillary type | Copper bulb and capillary |
Customization | Standard trip/reset settings (the maximum operating range and minimum differential will be factory set for the temperature control switch.) |
Contact block modification | Standard contact block - SPST, (non-inductive: 5A @ 240V/3A @ 600V/control circuit rating: AC-125 VA, 24...600V/DC 57.5 VA, 115...230V) |
Operating temperature | -22 °F |
---|---|
Storage temperature | -22 °F |
Type of sensor | Capillary tube |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 11.049 |
Lead Time | 22 |
Dimension Width | 13.97 |
Dimension Length | 30.607 |
Stock Status | NON_STOCKED |
Weight | 1.102 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Repair Parts List | -- |
General | Product Cutsheet | -- |
Technical Data | 836-td001_-en-p | 836-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Degree of protection (NEMA) | 1 |
---|---|
Explosion-proof | False |
Capillary length | 6 ft |
Weight, approx | 3 lb |
Height, approx | 5.26 in |
Width, approx | 2.56 in |
Depth, approx | 3.25 in |
Capillary bending radius | Copper: 0.5 in |
Enclosure type rating | NEMA Type 1 |
Temperature, max | 240 °F |
---|---|
Bulb length | 3.75 in |
Adjustable differential, mid | 5 °F |
Adjustable differential, max | 3 °F |
Adjustable differential, min | 5 °F |
Pilot light modification | No pilot light |
Device style | Style A, remote bulb and capillary |
Bulb and capillary type | Copper bulb and capillary |
Customization | Standard trip/reset settings (the maximum operating range and minimum differential will be factory set for the temperature control switch.) |
Contact block modification | Standard contact block - SPST, (non-inductive: 5A @ 240V/3A @ 600V/control circuit rating: AC-125 VA, 24...600V/DC 57.5 VA, 115...230V) |
Operating temperature | -22 °F |
---|---|
Storage temperature | -22 °F |
Type of sensor | Capillary tube |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 11.049 |
Lead Time | 22 |
Dimension Width | 13.97 |
Dimension Length | 30.607 |
Stock Status | NON_STOCKED |
Weight | 1.102 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Repair Parts List
General
-- |
Product Cutsheet
General
-- |
836-td001_-en-p
Technical Data
836-TD001 |
Type | Resource | Publication |
---|---|---|
General | Repair Parts List | -- |
General | Product Cutsheet | -- |
Technical Data | 836-td001_-en-p | 836-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.