Loading
Allen-Bradley 500LP-EOD93-X4 product image
Allen Bradley

LIGHTING CONTACTOR W/ TOP WIRING

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 500LP-EOD93-X4
Lifecycle status: Active
Allen-Bradley 500LP-EOD93-X4 product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Documents
Alternative Products
Technotes
Voltage type for actuating AC
Rated control supply voltage at AC 60 Hz 115 V
Type of electrical connection of main circuit Screw connection
Service limit current rating 156 A
Continuous current 135 A
Heat dissipation 14.8 W
Circuit closing inrush current peak including offset, max 1581 A
Wire size for power terminals #6...4 AWG
Pole configuration 3 power poles
Factory installed models Without box packaging
Operating volt amperes burden Sealed: 69VA, 60 Hz coils (2...3 poles)
Features Top wiring permanent magnet latching lighting contactors
Modular version False
Continuous ampere rating, max 200 A @ non-motor & lighting loads
Number of auxiliary contacts, max 8
Mechanical life operations 5000000 None
Average operating time, pick-up 27 ms
Average operating time, drop-out 20 ms
Required torque on power terminal wire clamps and pressure connectors or lugs 275 in-lb
Width 178 mm
Height 309 mm
Depth 198.4 mm
Type of power terminal Pressure terminals
Shipping weight, approx 22 lb (10 kg), 2...3 poles
Enclosure Open Type
Power contact material Silver Alloy
Auxiliary contact material Silver
Requirements for sizing of wire All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire
Operating position Vertical
Corrosion-resistance All metal parts are treated for corrosion-resistance
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 2784.094
Lead Time 22
Dimension Width 2.54
Dimension Length 2.54
Stock Status NON_STOCKED
Weight 9.072
Weight Unit KG
Dimension Unit CM
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Voltage type for actuating AC
Rated control supply voltage at AC 60 Hz 115 V
Type of electrical connection of main circuit Screw connection
Service limit current rating 156 A
Continuous current 135 A
Heat dissipation 14.8 W
Circuit closing inrush current peak including offset, max 1581 A
Wire size for power terminals #6...4 AWG
Pole configuration 3 power poles
Factory installed models Without box packaging
Operating volt amperes burden Sealed: 69VA, 60 Hz coils (2...3 poles)
Features Top wiring permanent magnet latching lighting contactors
Modular version False
Continuous ampere rating, max 200 A @ non-motor & lighting loads
Number of auxiliary contacts, max 8
Mechanical life operations 5000000 None
Average operating time, pick-up 27 ms
Average operating time, drop-out 20 ms
Required torque on power terminal wire clamps and pressure connectors or lugs 275 in-lb
Width 178 mm
Height 309 mm
Depth 198.4 mm
Type of power terminal Pressure terminals
Shipping weight, approx 22 lb (10 kg), 2...3 poles
Enclosure Open Type
Power contact material Silver Alloy
Auxiliary contact material Silver
Requirements for sizing of wire All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire
Operating position Vertical
Corrosion-resistance All metal parts are treated for corrosion-resistance
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 2784.094
Lead Time 22
Dimension Width 2.54
Dimension Length 2.54
Stock Status NON_STOCKED
Weight 9.072
Weight Unit KG
Dimension Unit CM
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
LIGHTING CONTACTOR W/ TOP WIRING
CloseClose
500LP-EOD93-X4
Close
Print
Allen-Bradley 500LP-EOD93-X4 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose