Loading
Chevron UpChevron Up
Allen-Bradley 280-PWRM35C-M05 product image
Allen-Bradley 280-PWRM35C-M05 product image
Chevron DownChevron Down
Allen-Bradley 280-PWRM35C-M05 product image
Allen Bradley

ArmorConnect 3-PH Power Media trnk cable

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 280-PWRM35C-M05
Lifecycle status: Active
Allen-Bradley 280-PWRM35C-M05 product image
Allen-Bradley 280-PWRM35C-M05 product image
Allen-Bradley 280-PWRM35C-M05 product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Documents
Alternative Products
Technotes
Ingress Protection IP67- Type 4-12
Wire Size 10 AWG
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 28.91
Lead Time 227
Dimension Width 7.7
Dimension Length 23.09
Stock Status NON_STOCKED
Weight 0.285
Weight Unit KG
Dimension Unit CM
Type Resource Publication
General Specifications Sheet --
General Product Cutsheet --
Technical Data 280pwr-td001_-en-p 280PWR-TD001
User Manual 280-um002_-en-p 280-UM002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Ingress Protection IP67- Type 4-12
Wire Size 10 AWG
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 28.91
Lead Time 227
Dimension Width 7.7
Dimension Length 23.09
Stock Status NON_STOCKED
Weight 0.285
Weight Unit KG
Dimension Unit CM
Documents
Specifications Sheet General
--
Product Cutsheet General
--
280pwr-td001_-en-p Technical Data
280PWR-TD001
280-um002_-en-p User Manual
280-UM002
Type Resource Publication
General Specifications Sheet --
General Product Cutsheet --
Technical Data 280pwr-td001_-en-p 280PWR-TD001
User Manual 280-um002_-en-p 280-UM002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
ArmorConnect 3-PH Power Media trnk cable
CloseClose
280-PWRM35C-M05
Close
Print
Chevron LeftChevron Left
Allen-Bradley 280-PWRM35C-M05 product image
Chevron RightChevron Right
Chevron LeftChevron Left
Allen-Bradley 280-PWRM35C-M05 product image
Allen-Bradley 280-PWRM35C-M05 product image
Chevron RightChevron Right
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose