Loading

Safety Products
Allen‑Bradley

Our innovative safety products and solutions improve the functional operation of your machinery while helping to increase personnel safety, efficiency and productivity.
  1. Product Selection
  2. Overview
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Sort By Chevron UpChevron Up
Chevron UpChevron Up
-
View 75 Results
Showing 1 - 24 of 75 Results
Sort By:
Alphabetical (A-Z)
  • Alphabetical (A-Z)
  • Alphabetical (Z-A)
Filter & Refine
440C-CR30
Our Guardmaster® 440C-CR30 Software Configurable Safety Relay is flexible, cost-effective, and easy to use.
440F MatGuard Safety Mats
Our Bulletin 440F MatGuard™ Safety Mats are pressure-sensitive safeguarding products that we designed to detect the presence of people on the sensing surfaces.
440F Safedge Controllers
Our Bulletin 440F Safedge™ Controllers operate with our Bulletin 440F Safedge Safety Edge Profiles. The controllers continuously monitor the profile for actuation, and they generate an output signal when the profile is depressed.
440F Safedge Safety Edge Profiles
Our Bulletin 440F Safedge™ Safety Edge Profiles come in three different cushion factors and two different materials. They have no rigid internal parts that can break through or cause fatigue failures after prolonged use.
440G Atlas 5
Our Atlas™ 5 Guard Locking Switch is a positive-mode, tongue-operated interlock switch. It locks a machine guard closed until power is isolated then keeps the power isolated while the guard is open.
440G TLS-GD2
Our TLS-GD2 Guard Locking Switch is a positive-mode, tongue-operated interlock switch.
440G TLS-Z GD2
Our TLS-Z GD2 Guard Locking Switch is an interlock switch that has a uniquely coded RFID door sensor with inductive door position sensing technology.
440G-EZ Electromagnetic
Our Bulletin 440G-EZ Interlocking switch is designed to enhance machine safety as well as reliably help protect a working process from unplanned downtime, which will help improve productivity and increase efficiency.
440G-LZ Guard Locking Switches
Our 440G-LZ Guard Locking Switch is designed for partial body access guard doors. This switch combines microprocessor technology with an RFID coded actuator, and it features a locking bolt drive mechanism that locks only when the correct actuator is detected.
440G-MT Solenoid
Our 440G-MT solenoid switch is a positive-mode, tongue-operated guard locking interlock switch that locks a machine guard closed until power is isolated while the guard is open.
440G-MZ
Our Bulletin 440G-MZ Guard Locking Switches allow full body access to the safeguarded area, where a high holding force and a wide tolerance to guard misalignment, and an escape release option are commonly required.
440H Ensign 3 Hinge Interlock Switches
Our Ensign 3 Hinge Interlock Switches are hinge-actuated safety interlock switches that fit at the hinge point of guards.
440H Rotacam Heavy-duty Hinge Interlock Switches
Our Rotacam™ Heavy-duty Hinge Interlock Switches are hinge-actuated safety interlock switches.
440H Sprite Miniature Hinge Interlock Switches
Our Sprite Miniature Hinge Interlock Switches are hinge-actuated safety interlocks in a compact housing of only 75 x 25 x 29 mm (2.95 x 0.98 x 1.14 in.), making it one of the smallest interlocks currently available.
440K Cadet 3 Tongue Interlock Switches
Our Cadet™ 3 Tongue Interlock Switches are tongue- or key-operated safety interlock switches that fit at the leading edge of sliding, hinged or lift-off guards.
440K Elf Miniature Tongue Interlock Switches
Our Elf™ Miniature Tongue Interlock Switches are tongue-or key-operated safety interlock switches that fit at the leading edge of sliding, hinged, or lift-off guards.
440K MT-GD2 Tongue Interlock Switches
Our MT-GD2 Tongue Interlock Switches are tongue- or key-operated safety interlock switches that fit at the leading edge of sliding, hinged, or lift-off guards.
440K Trojan 5 & 6 Universal Tongue Interlock Switches
Our Trojan™ 5 & 6 Universal Tongue Interlock Switches are universal tongue- or key-operated safety interlock switches.
440K Trojan T15 & T15-GD2 Tongue Interlock Switches
Our Trojan™ T15 & T15-GD2 Tongue Interlock Switches are compact universal tongue- or key-operated safety interlock switches that fit at the leading edge of sliding, hinged, or lift-off guards.
yellow 440L and 445L POC Type 2 Guardshield Type 2 Light Curtains
440L and 445L Guardshield POC Type 2 Low Risk Safety Light Curtains
Our Bulletin 440L and 445L Guardshield™ POC Type 2 Low Risk safety light curtains are applied in applications where a formal risk assessment has determined that the hazard poses a low risk of operator injury.
two yellow 440L Light Curtain Area Access Controls facing right
440L Area Access Control Single Beam Sensors
Our Bulletin 440L Area Access Control Single Beam sensors provide whole-body access detection for hazardous areas.
440L Guardshield POC Type 4 Standard Safety Light Curtains
Our Bulletin 440L Guardshield™ POC Type 4 safety light curtains are applied in applications where a formal risk assessment has determined that the hazard poses a moderate to high risk of operator injury.
6 440L Type 4 Guardshield light curtains
440L Type 4 and 445L Safe 4 GuardShield PAC Safety Light Curtains
These safety light curtains are applied in applications where a formal risk assessment has determined that the hazard poses a moderate to high risk of operator injury.
440N Ferrogard 1, 2, 20, 21 Non-contact Interlock Switches
Our Ferrogard™ 1, 2, 20, and 21 Non-contact Interlock Switches have plastic rectangular housings, making them ideal for wet environments. The magnetically actuated safety switches offer non-contact reliability together with tolerance to misalignment.
440N Ferrogard 3, 4, 5 Non-contact Interlock Switches
Our Ferrogard™ 3, 4 and 5 Non-contact Interlock Switches have terminal connections. These magnetically actuated safety switches offer non-contact reliability together with tolerance to misalignment.
440N Ferrogard 6, 9, 10, 13, 14 Non-contact Interlock Switches
Our Ferrogard™ 6, 9, 10, 13, and 14 Non-contact Interlock Switches incorporate slim housings to accommodate narrow mounting areas.
440N Ferrogard GD2 Non-contact Interlock Switches
Our Ferrogard™ GD2 Non-contact Interlock Switch has a stainless steel housing for added protection against inadvertent impacts to the housing.
440N Ferrogard GS1, GS2 Non-contact Interlock Switches
Our Ferrogard™ GS1, GS2 Non-contact Interlock Switches are designed for heavy-duty applications.
440N Magnetically Coded Non-contact Interlock Switches
Our Magnetically Coded Non-contact Interlock Switches, with molded-in brackets and diminutive sizes, are extremely versatile and simple to install. For high-risk applications, the control unit is used with a single sensor to give a high-integrity system.
440N SensaGuard Non-contact Interlock Switches
Our SensaGuard™ Non-contact Interlock Switches feature the latest generation of RFID technology for coding and inductive technology for sensing.
440N Sipha Sensors
Our Sipha™ Sensors, with molded-in brackets and diminutive sizes, are extremely versatile and simple to install.
440P 15 mm Plastic Safety Limit Switches
Our Bulletin 440P 15 mm Plastic Safety Limit Switches offer the performance of bigger units in the most compact case available.
440P 22 mm Metal Safety Limit Switches
Our Bulletin 440P 22 mm Metal Safety Limit Switches have a small metal case and a choice of actuator heads.
440P 22 mm Plastic Safety Limit Switches
Our Bulletin 440P 22 mm Plastic Safety Limit Switches have a range of options including snap action, slow break/make with 2- or 3-contact configurations, and a choice of actuator heads.
440P 30 mm Metal Safety Limit Switches
Our Bulletin 440P 30 mm Metal Safety Limit Switches have a range of options including snap action, slow break/make with 2-, 3-, or 4-contact configurations, and a choice of actuator heads.
440R Guardmaster Safety Relays
Our Guardmaster® single-function safety relays are designed to meet functional safety standards, such as ISO 13849-1 or IEC 62061, and they offer key functions to simplify installation and system complexity.
440T Access & Chains Trapped Key Interlock Switches
Our 440T Access/Chains Trapped Key Interlock Switches allow access to hazardous areas only when an appropriate key is inserted into the interlock.
 B-8.6
440T Miniature Valve Trapped Key Interlock Switches
Our 440T Miniature Valve Trapped Key Interlock Switches are an ideal solution for applications where space is at a premium.
440T Rotary Trapped Key Interlock Switches
Our 440T Rotary Trapped Key Interlock Switches are used for electrical isolation of machinery to improve safe access and also as teach boxes in robot cells.
440T Slamlock Trapped Key Interlock Switches
Our 440T Slamlock™ Trapped Key Interlock Switches combine the features of trapped keys with tongue actuated interlocks.
440T Trapped Key Bolt Interlock Switches
Our 440T Trapped Key Bolt Interlock Switches allow access to hazardous areas only when an appropriate key is inserted into the interlock.
440T Trapped Key Interlock Exchange Unit Switch
Our 440T Exchange Units for Trapped Key Interlock Switches are used in an interlocking sequence to link together other devices in the Prosafe® range.
440T Trapped Key Solenoid Release Unit
Our 440T Trapped Key Solenoid Release Unit electrically isolates machinery to improve access safety.
440T Trapped Key Stopped Motion Unit
Our 440T Prosafe® Stopped Motion Unit (SMU) is used in applications that require the detection of stopped motion of mechanical parts of a machine.
440T Trapped Key Switch with Electronic Timed-delay
Our 440T Electronic Timed-delay Unit Trapped Key Interlock Switches are used in applications that require an elapsed time to occur before allowing access to a hazardous area.
 B-8.6
440T Trapped Key Switchgear Adaptors
Our 440T Trapped Key Switchgear Adaptor is used to interlock preparatory switch gear applications or other host equipment such as spool valves.
442G Multifunctional Access Box
Our Guardmaster® 442G Multifunctional Access Box is a unique combination of guard locking and access control.
442L Safety Camera, SC300
Our Guardmaster™ SC300 Hand Detection Safety Sensor is a compact safety sensor system which operates based on image processing technology.
442L SafeZone Safety Laser Scanners
Our SafeZone™ Safety Laser Scanners are compact devices that have switchable, configurable fields and field sets (warning and safety).
445L Guardshield POC Type 4 Micro 400 Safety Light Curtains
These safety light curtains are economical three-box safety light curtains in a small housing.
two yellow 445L POC Type 4 Guardshield Safe 4 Light Curtains
445L POC Type 4 GuardShield Safe 4
Our Bulletin 445L GuardShield™ POC Type 4 Safe 4 safety light curtains are discontinued and no longer available for sale. We recommend migrating to the 450L GuardShield family of Safety Light Curtains.
1050 mm Safety Light Curtain. A horizontally-positioned pair of 1050 mm long red safety light curtains with grey endcaps, and with lenses facing each other.
450L GuardShield PAC Safety Light Curtains
These safety light curtains are for whole-body detection, as a person or object passes through a sensing field.
450L GuardShield POC Safety Light Curtains
These safety light curtains offer technology that allows each transceiver to be used as a transmitter or receiver via an innovative plug-in module.
CU3 Back EMF Monitoring Units
Our Bulletin CU3 Back Electro-magnetic Field (EMF) monitoring units are discontinued and no longer available for sale. We recommend migrating to the MSR, GSR or CR30 safety relays.
GuardLink EtherNet/IP Interface
The GuardLink® EtherNet/IP module monitors three independent channels of GuardLink-enabled devices and communicates the status of those devices to a safety-rated controller over a CIP Safety EnterNet/IP network.
GuardLink Technology
Allen‑Bradley® Guardmaster® smart safety devices that feature GuardLink technology deliver information, advanced functionality, and flexibility. This technology helps enhance safety and increase machine- and plant-wide efficiency.
GuardShield 450L-B Safety Light Curtain Video
Learn how patented transceiver technology can help improve your operations.
How to Align a 450L Safety Light Curtain
Derek Charge, Rockwell Automation Product Manager, demonstrates how to align 450L safety light curtains.
How to Unbox a 450L Safety Light Curtain
Watch as Product Manager, Derek Charge, unboxes the 450L Safety Light Curtains. He talks through the features and functionality.
MSR132 Monitoring Expansion Safety Relays
Our monitoring expansion safety relays have single or dual channel input with either immediate or time off delayed outputs.
MSR300 Series Modular Safety Relays
Our Bulletin MSR300 safety relays are discontinued and no longer available for sale. We recommend migrating to the MSR, GSR or CR30 safety relays.
Muting Light Curtain Monitoring Safety Relays
Our Muting Light Curtain Monitoring Relays allow the automatic temporary suspension of the safety function if certain conditions are met.
Safety Drives
Safety options can help reduce machine downtime and increase productivity. To help you protect both your personnel and equipment, a variety of PowerFlex® drives are available with safety features.
Safety IO
Our safety I/O portfolio offers local, distributed and On-Machine™ options with a wide range of performance and connectivity attributes to help improve compliance and machine performance.
Safety Motion Control
Our safety motion control products are designed to boost performance and energy efficiency while helping to maximize system safety.
Safety Motor Control
Our Safety Motor Control products help reduce the risks associated with the operation and maintenance of electrical equipment.
Safety Programmable Controllers
Our safety control systems bring the benefits of traditional programmable control to complex safety applications, replacing the hard-wired relay systems normally required to bring automated processes to a safe state.
Safety Relays Control
Our Safety Control Relays are designed to provide mechanical or mirror contact performance to meet worldwide safety standards.
HyperFocal: 0
Safety Relays Mat Controllers
Our MatGuard™ Control Unit monitors all of the mats that are connected together to form a safeguarded zone. The safeguarded zone can be up to a total of 100 m² and made from any number of mats.
Safety Relays Single-Function
Our MSR100 Single-function Safety Relays are ideal for relatively small safety applications and single zone control and available in electromechanical version, or solid-state models for applications involving high cycle rates.
Safety Relays Single-Function Delayed
Our Single-function Safety Relays with Delayed Outputs are used in applications where power must be maintained for a fixed duration after an input signal is received.
Safety Relays Sipha
Our Sipha™ Control Units monitor and control Sipha non-contact safety sensors. For high-risk applications, the control unit is used with a single Sipha sensor to give a high-integrity system. For other applications, multiple sensors (including mechanical switches) can be connected to a single Sipha control unit.
Speed Monitoring Safety Relays
Our MSR57P Speed Monitoring Safety Relays are designed for motion applications that require interaction by personnel during operation. Our MSR55P Speed Monitoring Safety Relays are used for standstill detection on single and three phase motors without the need for sensors.
Stop Motion Safety Monitors
Our stop motion monitors are discontinued and no longer available for sale. Customers are encouraged to migrate to our GSR Guardmaster® Safety Relays.
Two-hand Control Monitoring Safety Relays
Our Two-hand Control Monitoring Safety Relays detect faults in two-hand controls, wiring, and contactors safety circuits.
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
24
  • 24
  • 48
  • 72
1 - 24 of 75 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down

Our innovative safety products and solutions improve the functional operation of your machinery while helping to increase personnel safety, efficiency and productivity. We offer one the broadest safety portfolios in the industry to help you achieve both safety and productivity goals in process and discrete manufacturing applications.

Allen-Bradley logo
ROK Talk on Safety, Sensing Connectivity Podcast Series
ROK Talk Safety, Sensing Connectivity Podcast Logo
ROK Talk on Safety, Sensing Connectivity Podcast Series

Welcome to ROK Talk on Safety, Sensing and Connectivity will discuss the role safety, sensing and components components take in the machine builder and industrial application space to make manufacturing safe, secure, and more productive. 

See all episodes
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Safety Products Chevron RightChevron Right