Loading
Chevron UpChevron Up
Allen-Bradley 500LG-300A3-E product image
Allen-Bradley 500LG-300A3-E product image
Chevron DownChevron Down
Allen-Bradley 500LG-300A3-E product image
Allen Bradley

NEMA Modular Lighting Contactor

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 500LG-300A3-E
Lifecycle status: Active
Allen-Bradley 500LG-300A3-E product image
Allen-Bradley 500LG-300A3-E product image
Allen-Bradley 500LG-300A3-E product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Documents
Accessories
Alternative Products
Technotes
Product Family NEMA
Number of normally open contacts as main contact 3
Number of normally closed contacts as main contact 0
Voltage type for actuating AC
Rated control supply voltage at AC 50 Hz 240 V
Rated control supply voltage at AC 60 Hz 277 V
Type of electrical connection of main circuit Screw connection
Continuous ampere rating Tungsten load : 20 A
Breaker size, max 30A @ 277V AC service voltage
Voltage, max Tungsten load : 480V AC, 3-phase
Power, max 5VA @ 24V AC rated input voltage
Steady state current 91mA @ 200...277V AC rated input voltage
Control type Electrically held -no control module
Short circuit current rating 50kA @ 277V AC service voltage, SCCR RK1 fuse
Features Electrically/mechanically held lighting contactors
Modular version True
Surge transient peak 6 kV
Sealed coil rating 28 VA
EMI 35 V/m
Inrush coil rating 248 VA
Allowable leakage current, max 1.8 mA
Frequency 40 Hz
Auxiliary contact rating A600, 24V DC @ 24VA
Pulse duration, min 250 ms @ 3-wire control module
Storage temperature -30 °C
Operating temperature -25 to 40 °C
Enclosure type Open style
Wire size Power poles: 2 Cables, #14 AWG (solid or stranded) @ 75 °C Cu (#8 AWG stranded only)
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 3.2
Lead Time 29
Dimension Width 10.795
Dimension Length 15.189
Stock Status NON_STOCKED
Weight 0.132
Weight Unit KG
Dimension Unit CM
Type Resource Publication
General Product Cutsheet --
General Specifications Sheet --
General Instruction Sheet --
General Dimension Sheet --
Technical Data 500-td012_-en-p 500-TD012
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Product Family NEMA
Number of normally open contacts as main contact 3
Number of normally closed contacts as main contact 0
Voltage type for actuating AC
Rated control supply voltage at AC 50 Hz 240 V
Rated control supply voltage at AC 60 Hz 277 V
Type of electrical connection of main circuit Screw connection
Continuous ampere rating Tungsten load : 20 A
Breaker size, max 30A @ 277V AC service voltage
Voltage, max Tungsten load : 480V AC, 3-phase
Power, max 5VA @ 24V AC rated input voltage
Steady state current 91mA @ 200...277V AC rated input voltage
Control type Electrically held -no control module
Short circuit current rating 50kA @ 277V AC service voltage, SCCR RK1 fuse
Features Electrically/mechanically held lighting contactors
Modular version True
Surge transient peak 6 kV
Sealed coil rating 28 VA
EMI 35 V/m
Inrush coil rating 248 VA
Allowable leakage current, max 1.8 mA
Frequency 40 Hz
Auxiliary contact rating A600, 24V DC @ 24VA
Pulse duration, min 250 ms @ 3-wire control module
Storage temperature -30 °C
Operating temperature -25 to 40 °C
Enclosure type Open style
Wire size Power poles: 2 Cables, #14 AWG (solid or stranded) @ 75 °C Cu (#8 AWG stranded only)
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 3.2
Lead Time 29
Dimension Width 10.795
Dimension Length 15.189
Stock Status NON_STOCKED
Weight 0.132
Weight Unit KG
Dimension Unit CM
Documents
Product Cutsheet General
--
Specifications Sheet General
--
Instruction Sheet General
--
Dimension Sheet General
--
500-td012_-en-p Technical Data
500-TD012
Type Resource Publication
General Product Cutsheet --
General Specifications Sheet --
General Instruction Sheet --
General Dimension Sheet --
Technical Data 500-td012_-en-p 500-TD012
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
NEMA Modular Lighting Contactor
CloseClose
500LG-300A3-E
Close
Print
Chevron LeftChevron Left
Allen-Bradley 500LG-300A3-E product image
Chevron RightChevron Right
Chevron LeftChevron Left
Allen-Bradley 500LG-300A3-E product image
Allen-Bradley 500LG-300A3-E product image
Chevron RightChevron Right
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose