Loading
Chevron UpChevron Up
Allen-Bradley 1606-XLE480FP product image
Allen-Bradley 1606-XLE480FP product image
Chevron DownChevron Down
Allen-Bradley 1606-XLE480FP product image
Allen Bradley

XLE Power Supply 480W 48VDC 10A

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 1606-XLE480FP
Lifecycle status: Active
Allen-Bradley 1606-XLE480FP product image
Allen-Bradley 1606-XLE480FP product image
Allen-Bradley 1606-XLE480FP product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Nominal value output voltage 1 48 V
Secondary voltage adjustable True
Max. output current 1 10 A
Nominal value output current 1 10 A
Power output 480 W
Voltage type of supply voltage AC/DC
1st secondary output voltage 48 V
Rated supply voltage at AC 50 Hz 100 V
Rated supply voltage at AC 60 Hz 100 V
Rated supply voltage at DC 110 V
Power reserves 20 %
DC OK relay contact True
Power factor 0.98 typical
Output current range 10 to 8.6 A
External input fuse, min B-10 A or C-10 A
Power losses 18.4 W typical
Derating 12 W/°C
Efficiency 96.3 % typical
Input inrush current 10 A/4.5 A
Output voltage stabilized True
Rail mounting possible True
Stabilized True
Height 124 mm
Depth 127 mm
Direct mounting possible False
Width 48 mm
Degree of protection (IP) IP20
Type of electric connection Screw connection
MTBF 540 kh (+40 °C, SN29500)
Wall mounting possible True
Ripple and noise, max 50 mV
Operating temperature -25 °C
Lifetime, min 110 kh (+40 °C)
Weight 830 g
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 6.604
Lead Time 5
Dimension Width 14.224
Dimension Length 14.986
Stock Status STOCKED
Weight 2.016
Weight Unit KG
Dimension Unit CM
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General Product Cutsheet --
Technical Data 1606-td002_-en-p 1606-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
IECEx Scheme Korean KC ATEX UL Listed Australian RCM China CCC Eurasion Economic Community
  • IECEx Scheme
  • Korean KC
  • ATEX
  • UL Listed
  • Australian RCM
  • China CCC
  • DNV-GL
  • CE
  • Eurasion Economic Community

This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Nominal value output voltage 1 48 V
Secondary voltage adjustable True
Max. output current 1 10 A
Nominal value output current 1 10 A
Power output 480 W
Voltage type of supply voltage AC/DC
1st secondary output voltage 48 V
Rated supply voltage at AC 50 Hz 100 V
Rated supply voltage at AC 60 Hz 100 V
Rated supply voltage at DC 110 V
Power reserves 20 %
DC OK relay contact True
Power factor 0.98 typical
Output current range 10 to 8.6 A
External input fuse, min B-10 A or C-10 A
Power losses 18.4 W typical
Derating 12 W/°C
Efficiency 96.3 % typical
Input inrush current 10 A/4.5 A
Output voltage stabilized True
Rail mounting possible True
Stabilized True
Height 124 mm
Depth 127 mm
Direct mounting possible False
Width 48 mm
Degree of protection (IP) IP20
Type of electric connection Screw connection
MTBF 540 kh (+40 °C, SN29500)
Wall mounting possible True
Ripple and noise, max 50 mV
Operating temperature -25 °C
Lifetime, min 110 kh (+40 °C)
Weight 830 g
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 6.604
Lead Time 5
Dimension Width 14.224
Dimension Length 14.986
Stock Status STOCKED
Weight 2.016
Weight Unit KG
Dimension Unit CM
Drawings
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
1606-td002_-en-p Technical Data
1606-TD002
Type Resource Publication
General Product Cutsheet --
Technical Data 1606-td002_-en-p 1606-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Certifications
IECEx Scheme Korean KC ATEX UL Listed Australian RCM China CCC Eurasion Economic Community
  • IECEx Scheme
  • Korean KC
  • ATEX
  • UL Listed
  • Australian RCM
  • China CCC
  • DNV-GL
  • CE
  • Eurasion Economic Community

This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
XLE Power Supply 480W 48VDC 10A
CloseClose
1606-XLE480FP
Close
Print
Chevron LeftChevron Left
Allen-Bradley 1606-XLE480FP product image
Chevron RightChevron Right
Chevron LeftChevron Left
Allen-Bradley 1606-XLE480FP product image
Allen-Bradley 1606-XLE480FP product image
Chevron RightChevron Right
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose