Dimensions | 25 x 40 (1 x 1.6) mm (in) |
---|---|
Frequency Rating | 0.4…15000 Hz |
Sensitivity | 500 mV/g |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.699 |
Lead Time | 5 |
Dimension Width | 6.223 |
Dimension Length | 13.462 |
Stock Status | NON_STOCKED |
Weight | 0.141 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1443-td001_-en-p | 1443-TD001 |
User Manual | 1443-um001_-en-p | 1443-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Dimensions | 25 x 40 (1 x 1.6) mm (in) |
---|---|
Frequency Rating | 0.4…15000 Hz |
Sensitivity | 500 mV/g |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.699 |
Lead Time | 5 |
Dimension Width | 6.223 |
Dimension Length | 13.462 |
Stock Status | NON_STOCKED |
Weight | 0.141 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
1443-td001_-en-p
Technical Data
1443-TD001 |
1443-um001_-en-p
User Manual
1443-UM001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1443-td001_-en-p | 1443-TD001 |
User Manual | 1443-um001_-en-p | 1443-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading



Copyright ©2025 Rockwell Automation, Inc.