Loading
Chevron UpChevron Up
Allen-Bradley 700-HLT1L1X product image
Allen-Bradley 700-HLT1L1X product image
Chevron DownChevron Down
Allen-Bradley 700-HLT1L1X product image
Allen Bradley

GP Terminal Block Relay

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 700-HLT1L1X
Lifecycle status: Active
Allen-Bradley 700-HLT1L1X product image
Allen-Bradley 700-HLT1L1X product image
Allen-Bradley 700-HLT1L1X product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Contact Type Gold Plated Contacts
Number of contacts as change-over contact 1
Nominal current 6 A
Complete with socket True
With LED indication True
Voltage type for actuating AC/DC
Rated control supply voltage at AC 50 Hz 120 V
Rated control supply voltage at AC 60 Hz 120 V
Rated control supply voltage at DC 125 V
Type of electric connection Screw connection
Rated thermal current (Ith) 0.25 None
Power consumption 0.3VA ±10% @ AC, 1-pole
Electrical life cycle 6 A resistive: 100000 minimum, 1 A inductive: 200000 minimum @ 24V DC @ 1A inductive: 300000 minimum @ 120V AC
With detachable clamps True
With forced-guided contacts False
Degree of protection (IP) IP20
Operating temperature -40 °C
Storage temperature -40 °C
Contact material Silver with Gold plating, AgSnO2 + Au (SPDT) & AgNi 90/10 + Au (DPDT)
Material of contact surface Other
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 8.306
Lead Time 5
Dimension Width 0.711
Dimension Length 9.5
Stock Status NON_STOCKED
Weight 37.705
Weight Unit G
Dimension Unit CM
Drawings
3D STEP (STP) Model Download (ZIP)
2D Drawing(PDF) Download (PDF)
Drawings
3D STEP (STP) Model Download (ZIP)
2D Drawing(PDF) Download (PDF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General Product Cutsheet --
General Short Circuit Ratings Data Sheet --
Technical Data 700-td552_-en-p 700-TD552
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Eurasion Economic Community UL Listed
  • Eurasion Economic Community
  • UL Listed

This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Contact Type Gold Plated Contacts
Number of contacts as change-over contact 1
Nominal current 6 A
Complete with socket True
With LED indication True
Voltage type for actuating AC/DC
Rated control supply voltage at AC 50 Hz 120 V
Rated control supply voltage at AC 60 Hz 120 V
Rated control supply voltage at DC 125 V
Type of electric connection Screw connection
Rated thermal current (Ith) 0.25 None
Power consumption 0.3VA ±10% @ AC, 1-pole
Electrical life cycle 6 A resistive: 100000 minimum, 1 A inductive: 200000 minimum @ 24V DC @ 1A inductive: 300000 minimum @ 120V AC
With detachable clamps True
With forced-guided contacts False
Degree of protection (IP) IP20
Operating temperature -40 °C
Storage temperature -40 °C
Contact material Silver with Gold plating, AgSnO2 + Au (SPDT) & AgNi 90/10 + Au (DPDT)
Material of contact surface Other
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 8.306
Lead Time 5
Dimension Width 0.711
Dimension Length 9.5
Stock Status NON_STOCKED
Weight 37.705
Weight Unit G
Dimension Unit CM
Drawings
Drawings
3D STEP (STP) Model Download (ZIP)
2D Drawing(PDF) Download (PDF)
Drawings
3D STEP (STP) Model Download (ZIP)
2D Drawing(PDF) Download (PDF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
Short Circuit Ratings Data Sheet General
--
700-td552_-en-p Technical Data
700-TD552
Type Resource Publication
General Product Cutsheet --
General Short Circuit Ratings Data Sheet --
Technical Data 700-td552_-en-p 700-TD552
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Certifications
Eurasion Economic Community UL Listed
  • Eurasion Economic Community
  • UL Listed

This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
GP Terminal Block Relay
CloseClose
700-HLT1L1X
Close
Print
Chevron LeftChevron Left
Allen-Bradley 700-HLT1L1X product image
Chevron RightChevron Right
Chevron LeftChevron Left
Allen-Bradley 700-HLT1L1X product image
Allen-Bradley 700-HLT1L1X product image
Chevron RightChevron Right
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose