Number Of Terminals | 1 Pole |
---|---|
Wire Size | #22 - #14 AWG |
Current | 25 A |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.0 |
Lead Time | 43 |
Dimension Width | 0.099 |
Dimension Length | 0.399 |
Stock Status | NON_STOCKED |
Weight | 0.01 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1492-td015_-en-p | 1492-TD015 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number Of Terminals | 1 Pole |
---|---|
Wire Size | #22 - #14 AWG |
Current | 25 A |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.0 |
Lead Time | 43 |
Dimension Width | 0.099 |
Dimension Length | 0.399 |
Stock Status | NON_STOCKED |
Weight | 0.01 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
1492-td015_-en-p
Technical Data
1492-TD015 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1492-td015_-en-p | 1492-TD015 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading





Copyright ©2025 Rockwell Automation, Inc.