Loading
Chevron UpChevron Up
Allen-Bradley 1443-ACC-GP-T16-SI product image
Allen-Bradley 1443-ACC-GP-T16-SI product image
Chevron DownChevron Down
Allen-Bradley 1443-ACC-GP-T16-SI product image
Allen Bradley

General Purpose Accelerometer

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 1443-ACC-GP-T16-SI
Lifecycle status: Active
Allen-Bradley 1443-ACC-GP-T16-SI product image
Allen-Bradley 1443-ACC-GP-T16-SI product image
Allen-Bradley 1443-ACC-GP-T16-SI product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Documents
Alternative Products
Technotes
Accuracy 5%
Dimensions 19 x 36 (3/4 x 1.42) mm (in)
Frequency Rating 0.4…15000 Hz
Sensitivity 100 mV/g
Diameter 19 mm
Length 36 mm
Weight, approx 48 g (1.7 oz)
Housing material Stainless steel
Enclosure rating IP66 to 68, depending upon the cable assembly used
Measuring range vibration frequency 0.8 khz
Output impedance <150 Ω
Constant current excitation 0.5 mA
Cable length 5 m (16 ft)
Resonant frequency, typical 28 kHz (1680 kcpm)
Electrical connector Two-pin MIL-C-5015
Sensitivity 10.2 mV/(m/s2) (100 mV/g)
Frequency range (±3 dB) 0.4 to 15 kHz (24 to 900,000 cpm)
Broadband resolution (1 to 10,000 Hz), typical @ 2943 µm/s2, 300 µg
Type of electric connection Plug
Type of interface IEPE
Type of power supply External
Physical measurement principle Vibration acceleration
Type of sensor Piezo-electrical sensor
Non-linearity ±1%
Transverse sensitivity <5%
Electrical protection 500 V
Electrical connector position Top
Measuring range vibration acceleration -80 g
Sensitivity vibration acceleration sensor 100 mv/g
Discharge time constant ≥0.5 s
Excitation voltage 18 to 28V DC
Output bias voltage 10 to 12V DC
Electrical isolation >10^10 Ω, (case)
Cable type Shielded silicone
Measurement range ±785 m/s2 (±80 g)
Settling time <2.0 s (within 1% of bias)
Frequency range (±5%) 1.5 to 10 kHz (90 to 600,000 cpm)
Temperature range -55 °C
Degree of protection (IP) IP68
List of degrees of protection (IP) IP66, IP67, IP68
Overload limit (shock) 49,050 m/s2 pk (5000 g pk)
Type of fastening Screwing
Sensing element Ceramic
Sensing geometry Compression
Mounting torque 8 N.m (6 ft.lb)
Sealing Welded hermetic
Mounting thread M8 x 1.25 mm male, 1/4-28 UNF male
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 3.302
Lead Time 68
Dimension Width 22.098
Dimension Length 24.003
Stock Status NON_STOCKED
Weight 0.379
Weight Unit KG
Dimension Unit CM
Type Resource Publication
General Product Cutsheet --
Technical Data 1443-td001_-en-p 1443-TD001
User Manual 1443-um001_-en-p 1443-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Accuracy 5%
Dimensions 19 x 36 (3/4 x 1.42) mm (in)
Frequency Rating 0.4…15000 Hz
Sensitivity 100 mV/g
Diameter 19 mm
Length 36 mm
Weight, approx 48 g (1.7 oz)
Housing material Stainless steel
Enclosure rating IP66 to 68, depending upon the cable assembly used
Measuring range vibration frequency 0.8 khz
Output impedance <150 Ω
Constant current excitation 0.5 mA
Cable length 5 m (16 ft)
Resonant frequency, typical 28 kHz (1680 kcpm)
Electrical connector Two-pin MIL-C-5015
Sensitivity 10.2 mV/(m/s2) (100 mV/g)
Frequency range (±3 dB) 0.4 to 15 kHz (24 to 900,000 cpm)
Broadband resolution (1 to 10,000 Hz), typical @ 2943 µm/s2, 300 µg
Type of electric connection Plug
Type of interface IEPE
Type of power supply External
Physical measurement principle Vibration acceleration
Type of sensor Piezo-electrical sensor
Non-linearity ±1%
Transverse sensitivity <5%
Electrical protection 500 V
Electrical connector position Top
Measuring range vibration acceleration -80 g
Sensitivity vibration acceleration sensor 100 mv/g
Discharge time constant ≥0.5 s
Excitation voltage 18 to 28V DC
Output bias voltage 10 to 12V DC
Electrical isolation >10^10 Ω, (case)
Cable type Shielded silicone
Measurement range ±785 m/s2 (±80 g)
Settling time <2.0 s (within 1% of bias)
Frequency range (±5%) 1.5 to 10 kHz (90 to 600,000 cpm)
Temperature range -55 °C
Degree of protection (IP) IP68
List of degrees of protection (IP) IP66, IP67, IP68
Overload limit (shock) 49,050 m/s2 pk (5000 g pk)
Type of fastening Screwing
Sensing element Ceramic
Sensing geometry Compression
Mounting torque 8 N.m (6 ft.lb)
Sealing Welded hermetic
Mounting thread M8 x 1.25 mm male, 1/4-28 UNF male
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 3.302
Lead Time 68
Dimension Width 22.098
Dimension Length 24.003
Stock Status NON_STOCKED
Weight 0.379
Weight Unit KG
Dimension Unit CM
Documents
Product Cutsheet General
--
1443-td001_-en-p Technical Data
1443-TD001
1443-um001_-en-p User Manual
1443-UM001
Type Resource Publication
General Product Cutsheet --
Technical Data 1443-td001_-en-p 1443-TD001
User Manual 1443-um001_-en-p 1443-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
General Purpose Accelerometer
CloseClose
1443-ACC-GP-T16-SI
Close
Print
Chevron LeftChevron Left
Allen-Bradley 1443-ACC-GP-T16-SI product image
Chevron RightChevron Right
Chevron LeftChevron Left
Allen-Bradley 1443-ACC-GP-T16-SI product image
Allen-Bradley 1443-ACC-GP-T16-SI product image
Chevron RightChevron Right
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose