Our Bulletin VPAR and MPAR electric cylinders provide an integrated solution with dynamic, precise response for a wide range of linear motion applications. These cylinders use RSLogix 5000 software to extend and retract with highly repeatable positioning, velocity, and force. Industry standard mountings and rod-end attachments help simplify your assembly and reduce mechanical design engineering, wiring, and commissioning time.
Overview
- Linear feed force of up to 2500 N (562 lbs)
- Speeds up to 1 m/s
- Linear stroke lengths to 800 mm
- 32, 40, and 63 ISO15552 pneumatic frame sizes
- Flange, clevis, and trunnion mountings
- Positioning repeatability of ± 0.02 mm
- High resolution absolute feedback
- 100% duty cycle rating
- Precision ground ball screws and heavy-duty bearings
- 24V DC holding brakes available
- Guide rods and rod eyes
VPAR Electric Cylinders
- Connect with a single cable connection
- Provide seamless connectivity to Kinetix 5500 drives
MPAR Electric Cylinders
- Provide separate power and feedback cable connections
- Offer optional DSL converter kit for connecting to Kinetix 5500 drives
Typical applications for our VP- and MP-Series Electric Cylinders include:
- Material handling
- Volumetric filling and process control
- Fabrication
- Push, pull, eject, press, or clamp parts
- Packaging
- Electronic assembly
- Insertion systems
- Inspection and test equipment
Specifications
Certifications
- CE
- cUL Liisted
- UL Listed
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Software
Use the following software to program your VP- and MP-Series Electric Cylinders.
Documentation
Resource | Publication Number | Language |
---|---|---|
Integrated Architecture Brochure | IA-BR005 | |
Kinetix 5100/5300 Servo Drive & Kinetix TLP Servo Motor Product Profile | KNETIX-PP001 | |
MP-Series Electric Cylinders Product Profile | MOTION-PP004 | |
VPAR Linear Electric Actuator Product Profile | MOTION-PP018 | |
Kinetix Motion Control Selection Guide | KNX-SG001 | |
Kinetix Linear Motion Specifications Technical Data | KNX-TD002 | |
MP-Series Electric Cylinders Installation Instructions | MPAR-IN001 | |
VP-Series Electric Cylinder Installation Instructions | VPAR-IN001 |