

ArmorPoint DeviceNet Network Adaptor
Catalog #: 1738-ADN18P
Rockwell Automation announces that as of
December 31, 2025,
the ArmorPoint DeviceNet Network Adaptor will be discontinued and no longer available
for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 31, 2025
Replacement Category:
No planned RA replacement


Rockwell Automation announces that as of
December 31, 2025,
the ArmorPoint DeviceNet Network Adaptor will be discontinued and no longer available for
sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 31, 2025
Replacement Category:
No planned RA replacement
Communication | DeviceNet |
---|---|
Interface | Mini Connector - Pass-Through |
Power Supply | 24V DC |
Temperature Rating | -20…60 °C (-4…140 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.5 |
Lead Time | 66 |
Dimension Width | 7.2 |
Dimension Length | 11.2 |
Stock Status | NON_STOCKED |
Weight | 0.391 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional Mounting Base Drawing | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional Mounting Base Drawing Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Specification Sheet | -- |
General | Dimension Sheet | -- |
General | Product Cutsheet | -- |
Installation Instructions | 1738-in014_-en-e | 1738-IN014 |
User Manual | 1738-um001_-en-p | 1738-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Registro Italiano Navale
This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Communication | DeviceNet |
---|---|
Interface | Mini Connector - Pass-Through |
Power Supply | 24V DC |
Temperature Rating | -20…60 °C (-4…140 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.5 |
Lead Time | 66 |
Dimension Width | 7.2 |
Dimension Length | 11.2 |
Stock Status | NON_STOCKED |
Weight | 0.391 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional Mounting Base Drawing | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional Mounting Base Drawing Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Specification Sheet
General
-- |
Dimension Sheet
General
-- |
Product Cutsheet
General
-- |
1738-in014_-en-e
Installation Instructions
1738-IN014 |
1738-um001_-en-p
User Manual
1738-UM001 |
Type | Resource | Publication |
---|---|---|
General | Specification Sheet | -- |
General | Dimension Sheet | -- |
General | Product Cutsheet | -- |
Installation Instructions | 1738-in014_-en-e | 1738-IN014 |
User Manual | 1738-um001_-en-p | 1738-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- Registro Italiano Navale
This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading


Copyright ©2025 Rockwell Automation, Inc.