Loading
Chevron UpChevron Up
Allen-Bradley 1492-P10PD4E-1B1FB product image
Allen-Bradley 1492-P10PD4E-1B1FB product image
Allen-Bradley 1492-P10PD4E-1B1FB product image
Chevron DownChevron Down
Allen-Bradley 1492-P10PD4E-1B1FB product image
Allen Bradley

IEC Feed-Through Push-in Terminal Block

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 1492-P10PD4E-1B1FB
Lifecycle status: Active
Allen-Bradley 1492-P10PD4E-1B1FB product image
Allen-Bradley 1492-P10PD4E-1B1FB product image
Allen-Bradley 1492-P10PD4E-1B1FB product image
Allen-Bradley 1492-P10PD4E-1B1FB product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Drawings
Documents
Certifications
Accessories
Technotes
Width 6.1 mm
Height 82 mm
Length 129 mm
Wire strip length 12 mm per UL/CSA/IEC/ATEX
Wire range 26...10 AWG rated cross section per UL/CSA, 4 mm² rated cross section per IEC, 4 mm² rated cross section per ATEX
Colour Grey
Fuse size 5 x 20 mm
Density 49 pcs/ft (163 pcs/m) per UL/CSA/IEC/ATEX
Current, max 10 A per UL/CSA, 6.3 A per IEC, 6.3 A per ATEX
Voltage rating 300V AC/DC per UL/CSA, 250V AC/DC per IEC, 250V AC/DC per ATEX
Internally connected stages True
Type of electrical connection 1 Push-in clA connection
Operating temperature -60 °C
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 9.208
Lead Time 29
Dimension Width 16.193
Dimension Length 0.546
Stock Status NON_STOCKED
Weight 27.664
Weight Unit G
Dimension Unit CM
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Type Resource Publication
General Installation Instructions --
General Product Cutsheet --
General Technical Details --
Installation Instructions 1492-in135_-en-e 1492-IN135
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
IECEx Scheme ATEX China CCC
  • CE
  • IECEx Scheme
  • UL Recognized Hazardous
  • CSA Listed
  • ATEX
  • UL Recognized
  • China CCC

This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Width 6.1 mm
Height 82 mm
Length 129 mm
Wire strip length 12 mm per UL/CSA/IEC/ATEX
Wire range 26...10 AWG rated cross section per UL/CSA, 4 mm² rated cross section per IEC, 4 mm² rated cross section per ATEX
Colour Grey
Fuse size 5 x 20 mm
Density 49 pcs/ft (163 pcs/m) per UL/CSA/IEC/ATEX
Current, max 10 A per UL/CSA, 6.3 A per IEC, 6.3 A per ATEX
Voltage rating 300V AC/DC per UL/CSA, 250V AC/DC per IEC, 250V AC/DC per ATEX
Internally connected stages True
Type of electrical connection 1 Push-in clA connection
Operating temperature -60 °C
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 9.208
Lead Time 29
Dimension Width 16.193
Dimension Length 0.546
Stock Status NON_STOCKED
Weight 27.664
Weight Unit G
Dimension Unit CM
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Documents
Installation Instructions General
--
Product Cutsheet General
--
Technical Details General
--
1492-in135_-en-e Installation Instructions
1492-IN135
Type Resource Publication
General Installation Instructions --
General Product Cutsheet --
General Technical Details --
Installation Instructions 1492-in135_-en-e 1492-IN135
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Certifications
IECEx Scheme ATEX China CCC
  • CE
  • IECEx Scheme
  • UL Recognized Hazardous
  • CSA Listed
  • ATEX
  • UL Recognized
  • China CCC

This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
IEC Feed-Through Push-in Terminal Block
CloseClose
1492-P10PD4E-1B1FB
Close
Print
Chevron LeftChevron Left
Allen-Bradley 1492-P10PD4E-1B1FB product image
Chevron RightChevron Right
Chevron LeftChevron Left
Allen-Bradley 1492-P10PD4E-1B1FB product image
Allen-Bradley 1492-P10PD4E-1B1FB product image
Allen-Bradley 1492-P10PD4E-1B1FB product image
Chevron RightChevron Right
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose