Loading
Allen-Bradley 188-J4B320 product image
Allen Bradley

Miniature Circuit Breaker 32 A

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 188-J4B320
Lifecycle status: Active
Allen-Bradley 188-J4B320 product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Current 32 A
Current 10 kA
Current 400 V AC
Phase 4 pole
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height -1.0
Lead Time 36
Dimension Width -1.0
Dimension Length -1.0
Stock Status NON_STOCKED
Weight 0.999
Weight Unit KG
Drawings
188 2D Drawing Download (ZIP)
188 PDF Drawing Download (PDF)
188 STP File Download (ZIP)
188 3D Pro-E Drawings Download (ZIP)
Drawings
188 2D Drawing Download (ZIP)
188 PDF Drawing Download (PDF)
188 STP File Download (ZIP)
188 3D Pro-E Drawings Download (ZIP)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General Circuit Protection Methods White Paper 1492-WP001
General 188-J, 188-K Specifications Technical Data 1492-SG122
General Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
China CCC
  • CE
  • China CCC
  • VDE Approval

This product was certified with the above certifications as of 2025-01-08. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Current 32 A
Current 10 kA
Current 400 V AC
Phase 4 pole
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height -1.0
Lead Time 36
Dimension Width -1.0
Dimension Length -1.0
Stock Status NON_STOCKED
Weight 0.999
Weight Unit KG
Drawings
Drawings
188 2D Drawing Download (ZIP)
188 PDF Drawing Download (PDF)
188 STP File Download (ZIP)
188 3D Pro-E Drawings Download (ZIP)
Drawings
188 2D Drawing Download (ZIP)
188 PDF Drawing Download (PDF)
188 STP File Download (ZIP)
188 3D Pro-E Drawings Download (ZIP)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Circuit Protection Methods White Paper General
1492-WP001
188-J, 188-K Specifications Technical Data General
1492-SG122
Product Cutsheet General
--
Type Resource Publication
General Circuit Protection Methods White Paper 1492-WP001
General 188-J, 188-K Specifications Technical Data 1492-SG122
General Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Certifications
China CCC
  • CE
  • China CCC
  • VDE Approval

This product was certified with the above certifications as of 2025-01-08. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
Miniature Circuit Breaker 32 A
CloseClose
188-J4B320
Close
Print
Allen-Bradley 188-J4B320 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose