With integrated auxiliary switch | False |
---|---|
With integrated under voltage release | False |
Rated permanent current Iu | 25 A |
Rated operating voltage | 220 A |
Type of control element | Other |
Type of electrical connection of main circuit | Screw connection |
Rated impulse withstand voltage (Uimp) | 8 kV |
Rated motor current, max (In) | 25 A |
Insulation voltage (Ui) | Rated 1000V per IEC |
Electrical life cycle | 8000 @ 415V AC |
Adjustable rated motor current | I1 = 0.4...1 x In (10...25 A) |
Trip class | Class 3E, 5E, 10E, 20E (approx. 2...20 s) |
Voltage for reverse-fed circuit breaker, max | 480V AC per UL/CSA |
Rated ultimate short-circuit breaking capacity (Icu) | 70kA @ 500V DC- 3 poles in series per IEC 60947-2 |
Rated service short-circuit breaking capacity (Ics) | 100% of Icu @ 690V AC @ 50/60Hz per IEC 60947-2 |
Interrupting rating | 65kA @ 480V AC, 50/60 Hz per NEMA, UL 489/CSA C22.2, No. 5 |
Instantaneous current | Adjustable from 6...13 x In |
Number of poles | 3 |
With thermal protection | True |
Phase failure sensitive | True |
Switch off technique | Thermomagnetic |
Control element | Toggle |
Interrupting rating/breaking capacity | High break |
Unbalace detection | 50% of I1, ON or OFF |
Width | 90 mm |
---|---|
Depth | 82.5 mm |
Height | 130 mm |
Frame size | 125 A |
Device construction | Built-in device fixed built-in technique |
Degree of protection (IP) | IP20 |
---|---|
Mechanical life operations | 25000 /h |
Protection type | Thermal/magnetic- adjustable thermal/fixed magnetic TMD |
Factory option | Under voltage release, 480...525V AC |
Weight, approx | 2.6 lb |
Wire temperature rating | Cu 75 °C |
---|---|
Operating temperature | -13 °F |
Storage temperature | -40 °F |
Ambient temperature without derating | 104 °F [40 °C] |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 15 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Link to Literature Library for Installation Instructions | 140G-IN101 |
General | Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
General | Link to Literature Library for Selectivity Guide | 140G-TD050 |
General | Product Cutsheet | -- |
Technical Data | 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- UL Listed
This product was certified with the above certifications as of 2025-01-24. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
With integrated auxiliary switch | False |
---|---|
With integrated under voltage release | False |
Rated permanent current Iu | 25 A |
Rated operating voltage | 220 A |
Type of control element | Other |
Type of electrical connection of main circuit | Screw connection |
Rated impulse withstand voltage (Uimp) | 8 kV |
Rated motor current, max (In) | 25 A |
Insulation voltage (Ui) | Rated 1000V per IEC |
Electrical life cycle | 8000 @ 415V AC |
Adjustable rated motor current | I1 = 0.4...1 x In (10...25 A) |
Trip class | Class 3E, 5E, 10E, 20E (approx. 2...20 s) |
Voltage for reverse-fed circuit breaker, max | 480V AC per UL/CSA |
Rated ultimate short-circuit breaking capacity (Icu) | 70kA @ 500V DC- 3 poles in series per IEC 60947-2 |
Rated service short-circuit breaking capacity (Ics) | 100% of Icu @ 690V AC @ 50/60Hz per IEC 60947-2 |
Interrupting rating | 65kA @ 480V AC, 50/60 Hz per NEMA, UL 489/CSA C22.2, No. 5 |
Instantaneous current | Adjustable from 6...13 x In |
Number of poles | 3 |
With thermal protection | True |
Phase failure sensitive | True |
Switch off technique | Thermomagnetic |
Control element | Toggle |
Interrupting rating/breaking capacity | High break |
Unbalace detection | 50% of I1, ON or OFF |
Width | 90 mm |
---|---|
Depth | 82.5 mm |
Height | 130 mm |
Frame size | 125 A |
Device construction | Built-in device fixed built-in technique |
Degree of protection (IP) | IP20 |
---|---|
Mechanical life operations | 25000 /h |
Protection type | Thermal/magnetic- adjustable thermal/fixed magnetic TMD |
Factory option | Under voltage release, 480...525V AC |
Weight, approx | 2.6 lb |
Wire temperature rating | Cu 75 °C |
---|---|
Operating temperature | -13 °F |
Storage temperature | -40 °F |
Ambient temperature without derating | 104 °F [40 °C] |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 15 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Documents
Link to Literature Library for Installation Instructions
General
140G-IN101 |
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast
General
-- |
Link to Literature Library for Selectivity Guide
General
140G-TD050 |
Product Cutsheet
General
-- |
140g-td101_-en-p
Technical Data
140G-TD101 |
Type | Resource | Publication |
---|---|---|
General | Link to Literature Library for Installation Instructions | 140G-IN101 |
General | Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
General | Link to Literature Library for Selectivity Guide | 140G-TD050 |
General | Product Cutsheet | -- |
Technical Data | 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- UL Listed
This product was certified with the above certifications as of 2025-01-24. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.