- Includes yellow polyvinylchloride (PVC) jacket which offers resistance to oil and chemicals
- Includes convenient connection of two sensors to one I/O port
- Offers ratcheting coupling nut for vibration resistance
- Product Selection
- Overview
- Documentation
Overview
Our Bulletin 879D DC Micro (M12) V- & Y-Cables allow two field devices to be interfaced to a single I/O port. The slim, space-saving design features polyvinylchloride (PVC) jacket and ratcheting coupling nuts.
Certifications
-
CSA Certified
-
UL Recognized
You may also be interested in
Documentation
Miscellaneous | Publication |
---|---|
Connectivity & Network Media Brochure | CONEC-BR001_-EN-P |