- Provides standard wiring models with or without pin 5 designed for use with dual input distribution boxes and IP67 distributed I/O
- Provides standard wiring with pin 5 version specifically keyed for MDSA applications
- Includes individual power wiring version for use with dual input distributed I/O with point-level diagnostics
- Includes tap-style wiring version used for DeviceNet™ and micro auxiliary power applications
- Product Selection
- Overview
- Documentation
Overview
Our DC Micro Splitters & Tees are designed for use with dual input distribution boxes and MaXum™ distributed I/O. Splitters and tees allow two field devices to be interfaced with a single I/O port. The polyurethane (PUR) insulated body offers resistance to oil and chemicals. The ratcheting coupling nuts provide superior vibration resistance.
Certifications
-
CSA Certified
-
UL Recognized
You may also be interested in
Documentation
Miscellaneous | Publication |
---|---|
Connectivity & Network Media Brochure | CONEC-BR001_-EN-P |