Loading
Allen-Bradley RDB-B29014-7B72AA product image
Allen Bradley

RDD-Series RDB 480V AC Rotary Servo Mtr

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: RDB-B29014-7B72AA
Lifecycle status: Active Mature
Allen-Bradley RDB-B29014-7B72AA product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active Mature
Add to BoM
  • Add to Repair Quote
  • Get Support
Technical Specifications
Drawings
Documents
Certifications
Technotes
Voltage 400 V
Size 290 mm
Size 200 r/m
Sales Info
Repairable REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 0.0
Lead Time 59
Dimension Width 0.0
Dimension Length 0.0
Stock Status NON_STOCKED
Weight 28.6
Weight Unit KG
Drawings
Product Drawing Drawing (DXF)
Drawings
Product Drawing Drawing (DXF)
Type Resource Publication
General Link to 3D model on the Motion Analyzer website --
General Product Cutsheet --
General Installation Instructions --
General Engineering Specifications --
General Motor Dimensions (PDF) --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Eurasion Economic Community Australian RCM
  • Eurasion Economic Community
  • Australian RCM

This product was certified with the above certifications as of 2024-12-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Voltage 400 V
Size 290 mm
Size 200 r/m
Sales Info
Repairable REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 0.0
Lead Time 59
Dimension Width 0.0
Dimension Length 0.0
Stock Status NON_STOCKED
Weight 28.6
Weight Unit KG
Drawings
Drawings
Product Drawing Drawing (DXF)
Drawings
Product Drawing Drawing (DXF)
Documents
Link to 3D model on the Motion Analyzer website General
--
Product Cutsheet General
--
Installation Instructions General
--
Engineering Specifications General
--
Motor Dimensions (PDF) General
--
Type Resource Publication
General Link to 3D model on the Motion Analyzer website --
General Product Cutsheet --
General Installation Instructions --
General Engineering Specifications --
General Motor Dimensions (PDF) --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Certifications
Eurasion Economic Community Australian RCM
  • Eurasion Economic Community
  • Australian RCM

This product was certified with the above certifications as of 2024-12-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
RDD-Series RDB 480V AC Rotary Servo Mtr
CloseClose
RDB-B29014-7B72AA
Close
Print
Allen-Bradley RDB-B29014-7B72AA product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose