Number of contacts as change-over contact | 4 |
---|---|
Nominal current | 7 A |
Complete with socket | False |
With LED indication | True |
Voltage type for actuating | AC |
Rated control supply voltage at AC 50 Hz | 12 V |
Rated control supply voltage at AC 60 Hz | 12 V |
Rated control supply voltage at DC | 0 V |
Type of electric connection | Plug-in Connection |
Rated thermal current (Ith) | 0.291666666666667 None |
Electrical life cycle | 100000 minimum |
With detachable clamps | False |
---|---|
With forced-guided contacts | False |
Degree of protection (IP) | IP20 |
Mechanical life operations | DC: 50000000 |
List of degrees of protection (IP) | IP20 with guarded terminal socket |
Width | 27.7 mm |
---|---|
Height | 37.2 mm |
Depth | 20.7 mm |
Contact material | AgNi + 5 µm all |
Material of contact surface | Other |
Operating temperature | -30 °C |
---|---|
Storage temperature | -55 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.286 |
Lead Time | 5 |
Dimension Width | 3.048 |
Dimension Length | 4.826 |
Stock Status | NON_STOCKED |
Weight | 31.751 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Short Circuit Ratings Data Sheet | -- |
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- CE
- CSA Listed
- UL Listed
- UL Recognized
This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of contacts as change-over contact | 4 |
---|---|
Nominal current | 7 A |
Complete with socket | False |
With LED indication | True |
Voltage type for actuating | AC |
Rated control supply voltage at AC 50 Hz | 12 V |
Rated control supply voltage at AC 60 Hz | 12 V |
Rated control supply voltage at DC | 0 V |
Type of electric connection | Plug-in Connection |
Rated thermal current (Ith) | 0.291666666666667 None |
Electrical life cycle | 100000 minimum |
With detachable clamps | False |
---|---|
With forced-guided contacts | False |
Degree of protection (IP) | IP20 |
Mechanical life operations | DC: 50000000 |
List of degrees of protection (IP) | IP20 with guarded terminal socket |
Width | 27.7 mm |
---|---|
Height | 37.2 mm |
Depth | 20.7 mm |
Contact material | AgNi + 5 µm all |
Material of contact surface | Other |
Operating temperature | -30 °C |
---|---|
Storage temperature | -55 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.286 |
Lead Time | 5 |
Dimension Width | 3.048 |
Dimension Length | 4.826 |
Stock Status | NON_STOCKED |
Weight | 31.751 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Short Circuit Ratings Data Sheet
General
-- |
700-td552_-en-p
Technical Data
700-TD552 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Short Circuit Ratings Data Sheet | -- |
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- CE
- CSA Listed
- UL Listed
- UL Recognized
This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading



Copyright ©2025 Rockwell Automation, Inc.