Loading
Allen-Bradley 1585J-M4GBJM-8 product image
Allen Bradley

RJ45 Ethernet Media

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 1585J-M4GBJM-8
Lifecycle status: Active
Allen-Bradley 1585J-M4GBJM-8 product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Cable Bandwidth 100BASE-TX, 100 Mbit/s
First End Connector RJ45
First End Description Straight Male
Second End Connector RJ45 Connector
Second End Description Straight Male
AWG-size 24 AWG
Voltage RJ45 Gbit cordset/patchcord: 600 V
Cable bandwidth 100BASE-TX, 100 Mbit/s, IEEE 802.3 fast ethernet over copper wiring
Length 8 m
Colour outer sheath Grey
Type of connector connection 1 RJ45 8(8)
Cable outer diameter 5.6 mm
Length, approx 48.94 mm
Crossover Standard
Number of conductors 4 conductors (2-pair)
Secondary end connector RJ45 connector
Connector RJ45 red Gbit cordset/patchcord: RJ45 male to RJ45 male, Cat 5e
Cable type Gray, unshielded twisted pair, TPE, high-flex, 24 AWG
Material connector housing, connection 1 Plastic
First end connector RJ45
Special characteristic Standard
Outer diameter, nom RJ45 cordset/patchcord: 5.84 mm (0.23 in.) ±10%
Degree of protection (IP) IP20
Operating temperature RJ45 cordset/patchcord: -20...60 °C (-4...140 °F)
Second end description Straight male
First end description Straight male
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 21.59
Lead Time 24
Dimension Width 25.654
Dimension Length 29.464
Stock Status NON_STOCKED
Weight 0.615
Weight Unit KG
Dimension Unit CM
Drawings
3-Dimensional STEP Model (STP) Download (ZIP)
Drawings
3-Dimensional STEP Model (STP) Download (ZIP)
Type Resource Publication
General Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
UL Listed
  • CE
  • UL Listed

This product was certified with the above certifications as of 2025-01-28. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Cable Bandwidth 100BASE-TX, 100 Mbit/s
First End Connector RJ45
First End Description Straight Male
Second End Connector RJ45 Connector
Second End Description Straight Male
AWG-size 24 AWG
Voltage RJ45 Gbit cordset/patchcord: 600 V
Cable bandwidth 100BASE-TX, 100 Mbit/s, IEEE 802.3 fast ethernet over copper wiring
Length 8 m
Colour outer sheath Grey
Type of connector connection 1 RJ45 8(8)
Cable outer diameter 5.6 mm
Length, approx 48.94 mm
Crossover Standard
Number of conductors 4 conductors (2-pair)
Secondary end connector RJ45 connector
Connector RJ45 red Gbit cordset/patchcord: RJ45 male to RJ45 male, Cat 5e
Cable type Gray, unshielded twisted pair, TPE, high-flex, 24 AWG
Material connector housing, connection 1 Plastic
First end connector RJ45
Special characteristic Standard
Outer diameter, nom RJ45 cordset/patchcord: 5.84 mm (0.23 in.) ±10%
Degree of protection (IP) IP20
Operating temperature RJ45 cordset/patchcord: -20...60 °C (-4...140 °F)
Second end description Straight male
First end description Straight male
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 21.59
Lead Time 24
Dimension Width 25.654
Dimension Length 29.464
Stock Status NON_STOCKED
Weight 0.615
Weight Unit KG
Dimension Unit CM
Drawings
Drawings
3-Dimensional STEP Model (STP) Download (ZIP)
Drawings
3-Dimensional STEP Model (STP) Download (ZIP)
Documents
Product Cutsheet General
--
Type Resource Publication
General Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Certifications
UL Listed
  • CE
  • UL Listed

This product was certified with the above certifications as of 2025-01-28. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
RJ45 Ethernet Media
CloseClose
1585J-M4GBJM-8
Close
Print
Allen-Bradley 1585J-M4GBJM-8 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose