Loading

Input/Output (I/O) Modules
Allen-Bradley

Our I/O products are available in a variety of sizes and point densities, providing the flexibility you need to fit your exact requirements.
Loading
  1. Overview
Open All Close All
Overview Chevron DownChevron Down

Benefit in your industrial automation journey with our extensive I/O offerings from chassis-based I/O for programmable controllers to industrially-hardened I/O rated up to IP69K and in-cabinet IP20-rated modular and block designs. Plus, your ideal safety solution starts with our safety I/O portfolio, which is TÜV-certified up to SIL 3, PLe, Cat. 4. Communication support includes IO-Link Technology, EtherNet/IP™, DeviceNet®, and more. 

Allen-Bradley logo
Chassis-based I/O

Chassis-based I/O modules are designed for a particular Allen‑Bradley® controller family. You can install the I/O locally in the same controller chassis or closer to sensors and actuators by using I/O communication networks.


In-cabinet Distributed I/O

In-cabinet (IP20) I/O modules can be distributed throughout your application and requires an enclosure. Options include analog, digital, safety, extreme environment, intrinsically safe (IS), and specialty modules.

FLEX 5000 I/O Modules
Allen-Bradley FLEX 5000 I/O Modules
FLEX 5000 I/O Modules

Our FLEX 5000™ I/O modules are a rugged and flexible distributed I/O solution, which allows you to choose your I/O to meet your operational needs. FLEX 5000 I/O enhances communication with 1 Gb EtherNet/IP™ connectivity, which offers higher speed and increased bandwidth. To provide flexibility in your network architecture, these modules includes 2 copper or 2 fiber ports (SFP) and support for DLR, Star, Linear, and PRP topologies.

Product Details
FLEX I/O Modules
Allen-Bradley FLEX I/O Modules
FLEX I/O Modules

Our Bulletin 1794 FLEX™ I/O modules offer flexibility for your application with digital, analog, HART analog, and specialty I/O, with 4…32 points per module. You can mix and match digital and analog I/O with mounting and wiring options.

Product Details
Allen-Bradley POINT I/O
POINT and POINT Guard I/O Modules

Our Bulletin 1734 POINT I/O™ modules are ideal for applications that require flexibility and low cost of ownership. The POINT Guard I/O™ safety-rated I/O modules can be used side by side in a standard POINT I/O system. Some modules feature DeviceLogix™ Smart Component Technology.

POINT I/O Modules POINT Guard I/O Modules
1718 Ex I/O Modules
Allen-Bradley 1718 Ex I/O Modules
1718 Ex I/O Modules

Our Bulletin 1718 Ex I/O modules are an intrinsically safe distributed I/O platform designed for Zone 1 hazardous areas, when placed in certified enclosures. This platform integrates field devices via EtherNet/IP™ in a compact, chassis-based I/O design.The form factor provides maximum efficiency and reduces the need for additional hardware and wiring.

Product Details
1719 Ex I/O Modules
Allen-Bradley  1719 Ex I/O Modules
1719 Ex I/O Modules

Our Bulletin 1719 Ex I/O modules are an intrinsically safe distributed I/O platform that can be mounted in Zone 2 or Class I, Div 2. This platform integrates devices in hazardous areas via EtherNet/IP™ in a chassis-based I/O design that provides maximum efficiency in a small space.

Product Details
CompactBlock LDX I/O Modules
Allen-Bradley CompactBlock LDX I/O Modules
CompactBlock LDX I/O Modules

Our Bulletin 1790D CompactBlock™ LDX I/O modules are a cost-effective distributed I/O solution for light industrial environments where high-protection specifications and advanced performance features are not required. Base blocks include I/O points and a built-in DeviceNet™ network adapter. Digital I/O expansion blocks provide the flexibility to add I/O points to your CompactBlock LDX I/O system.

Product Details
CompactBlock Guard Safety I/O Modules
Allen-Bradley CompactBlock Guard Safety I/O Modules
CompactBlock Guard Safety I/O Modules

Bulletin 1791DS and 1791ES CompactBlock™ Guard I/O™ modules provide the advantages of distributed I/O for safety systems. These modules work with safety controllers that communicate on DeviceNet™ or EtherNet/IP™ networks using CIP™ Safety. CompactBlock Guard Safety I/O is optimized to work with GuardLogix®, and SmartGuard™ controllers.

Product Details
Embedded I/O Modules
Allen-Bradley Embedded I/O Modules
Embedded I/O Modules

Our Bulletin 1799 Embedded I/O modules provide a standard interface between an input device and machine actuators. An available expansion board and universal I/O reduce your initial material investment, minimize inventory, reduce cost per I/O expansion, and maximize I/O use for each application.

Product Details

On-Machine Distributed I/O

On-Machine™ I/O modules can be mounted directly on a machine rather than in a remote, central cabinet. As a complete assembly of sensor and actuator interface points, with a network adapter, options include analog, digital, safety, and specialty modules.

ArmorBlock 5000 I/O Blocks
ArmorBlock 5000 I/O Blocks

Designed for use in harsh environments, our ArmorBlock 5000™ I/O offers the scalability that will help reduce total installation time and cost and unplanned downtime. The industrially-hardened blocks offer rating up to IP69K, three power variants, flexible mounting options, and Class A and Class B IO-Link ports.

Product Details
Allen-Bradley 1732 ArmorBlock I/O
ArmorBlock and ArmorBlock Guard I/O Modules

Our Bulletin 1732D and 1732E ArmorBlock® I/O modules provide low-cost, hardened I/O suitable for On-Machine use.

Our Bulletin 1732 ArmorBlock® Guard I/O™ modules provide the advantages of standard I/O for safety applications.

ArmorBlock I/O Modules ArmorBlock Guard I/O Modules
ArmorPOINT I/O Modules
Allen-Bradley 1738 ArmorPOINT I/O Module
ArmorPOINT I/O Modules

As of December 2025, our ArmorPOINT® I/O modules will be discontinued and no longer available for sale.

Product Details

High Availability Distributed I/O

High availability I/O modules can be placed throughout your application and requires an enclosure. The modules provide I/O redundancy suitable for simplex and duplex connections and fault-tolerant applications.

FLEXHA 5000 I/O Modules
FLEXHA 5000 I/O Modules

Cutting-edge platform that reduces hardware complexity and cost by using a more conveniently integrated design. FLEXHA 5000™ I/O enhances communication with 1 Gb EtherNet/IP™ connectivity, offering higher speed and increased bandwidth. Reducing both downtime and engineering time while limiting costs, this platform is designed to be a smarter, more efficient I/O solution. 

Product Details
Redundant I/O Modules
Allen-Bradley 1715 Redundant I/O Modules
Redundant I/O Modules

Our Bulletin 1715 Redundant I/O modules provide true redundant I/O support for critical process applications in standard and extreme operating environments.  With exceptional ease-of-use, premier diagnostics, and flexible configuration, these modules support fault tolerant capabilities without requiring additional hardware or software.

Product Details
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left I/O Chevron RightChevron Right
  5. Chevron LeftChevron Left Input/Output (I/O) Modules Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose