Loading
Allen-Bradley 854K-24BL5 product image
Allen Bradley

Light Module 60 mm Stack Light

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 854K-24BL5
Lifecycle status: Active
Allen-Bradley 854K-24BL5 product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Drawings
Documents
Alternative Products
Technotes
Outer diameter 63 mm
List of degrees of protection (NEMA) 4, 4X, 13
Degree of protection (NEMA) 4X
Lens color Amber
Lamp life rating Average life under static, no vibration, conditions: 50000h @ 24V AC/DC
Degree of protection (IP) IP66
Voltage type AC/DC
Function Blinker light
Current consumption Amber LED: 35mA @ 24V AC/DC
Light output Amber LED: 4430 mcd @ 24V AC/DC
Flashing frequency LED strobe modules: approximately 2 Hz (flash duration 1/50,000 s)
Operating voltage at DC 24 V
Lamp type LED
Module type LED strobe, single flash
Leakage current impact All light modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation
Material Polycarbonate
Operating temperature -30 °C
Storage temperature -30 °C
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 7.01
Lead Time 77
Dimension Width 7.01
Dimension Length 8.509
Stock Status NON_STOCKED
Weight 0.88
Weight Unit KG
Dimension Unit CM
Drawings
2D Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
2D Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General Product Cutsheet --
Selection Guide 854-sg001_-en-p 854-SG001
Technical Data 855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Outer diameter 63 mm
List of degrees of protection (NEMA) 4, 4X, 13
Degree of protection (NEMA) 4X
Lens color Amber
Lamp life rating Average life under static, no vibration, conditions: 50000h @ 24V AC/DC
Degree of protection (IP) IP66
Voltage type AC/DC
Function Blinker light
Current consumption Amber LED: 35mA @ 24V AC/DC
Light output Amber LED: 4430 mcd @ 24V AC/DC
Flashing frequency LED strobe modules: approximately 2 Hz (flash duration 1/50,000 s)
Operating voltage at DC 24 V
Lamp type LED
Module type LED strobe, single flash
Leakage current impact All light modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation
Material Polycarbonate
Operating temperature -30 °C
Storage temperature -30 °C
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 7.01
Lead Time 77
Dimension Width 7.01
Dimension Length 8.509
Stock Status NON_STOCKED
Weight 0.88
Weight Unit KG
Dimension Unit CM
Drawings
Drawings
2D Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
2D Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
854-sg001_-en-p Selection Guide
854-SG001
855-td001_-en-p Technical Data
855-TD001
Type Resource Publication
General Product Cutsheet --
Selection Guide 854-sg001_-en-p 854-SG001
Technical Data 855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
Light Module 60 mm Stack Light
CloseClose
854K-24BL5
Close
Print
Allen-Bradley 854K-24BL5 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose