Maximum Shaft Speed (RPM) | 1200 None |
---|---|
Speed Range | 15 to 80 RPM |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 17.094 |
Lead Time | 29 |
Dimension Width | 16.688 |
Dimension Length | 16.51 |
Stock Status | NON_STOCKED |
Weight | 1.957 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Dimensions | -- |
General | Product Cutsheet | -- |
General | Repair Parts | -- |
General | Instructions for Use | -- |
Technical Data | 836-td001_-en-p | 836-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Maximum Shaft Speed (RPM) | 1200 None |
---|---|
Speed Range | 15 to 80 RPM |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 17.094 |
Lead Time | 29 |
Dimension Width | 16.688 |
Dimension Length | 16.51 |
Stock Status | NON_STOCKED |
Weight | 1.957 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Dimensions
General
-- |
Product Cutsheet
General
-- |
Repair Parts
General
-- |
Instructions for Use
General
-- |
836-td001_-en-p
Technical Data
836-TD001 |
Type | Resource | Publication |
---|---|---|
General | Dimensions | -- |
General | Product Cutsheet | -- |
General | Repair Parts | -- |
General | Instructions for Use | -- |
Technical Data | 836-td001_-en-p | 836-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading



Copyright ©2025 Rockwell Automation, Inc.