Loading
Allen-Bradley 800G-3F3AF4AE4A3-EX product image
Allen Bradley

Assembled Station 800G PB

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 800G-3F3AF4AE4A3-EX
Lifecycle status: Active
Allen-Bradley 800G-3F3AF4AE4A3-EX product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Documents
Certifications
Accessories
Alternative Products
Technotes
PB 800 g
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 13.653
Lead Time 15
Dimension Width 9.843
Dimension Length 22.543
Stock Status NON_STOCKED
Weight 1.9
Weight Unit LB
Dimension Unit CM
Type Resource Publication
General Product Cutsheet --
Technical Data 800-td011_-en-p 800-TD011
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
China CCC IECEx Scheme ATEX
  • China CCC
  • IECEx Scheme
  • ATEX

This product was certified with the above certifications as of 2024-12-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
PB 800 g
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 13.653
Lead Time 15
Dimension Width 9.843
Dimension Length 22.543
Stock Status NON_STOCKED
Weight 1.9
Weight Unit LB
Dimension Unit CM
Documents
Product Cutsheet General
--
800-td011_-en-p Technical Data
800-TD011
Type Resource Publication
General Product Cutsheet --
Technical Data 800-td011_-en-p 800-TD011
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Certifications
China CCC IECEx Scheme ATEX
  • China CCC
  • IECEx Scheme
  • ATEX

This product was certified with the above certifications as of 2024-12-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
Assembled Station 800G PB
CloseClose
800G-3F3AF4AE4A3-EX
Close
Print
Allen-Bradley 800G-3F3AF4AE4A3-EX product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose