Our Kinetix® VP-Series Servo Motors provide smooth, integrated motion control over EtherNet/IP networks and are optimized to run with the Kinetix 5500 and 5700 servo drives. Kinetix VPC continuous duty servo motors provide continuous power and torque. Our Kinetix VPL low inertia servo motors and Kinetix VPF food grade servo motors deliver high dynamic performance. The Kinetix VPH hygienic motor rounds out the portfolio delivering the same motor benefits for hygienic washdown applications
- Product Selection
- Overview
- Documentation
Overview
- Provides real-time motor performance information to the control system via digital feedback device
- Optimized to match drive ratings for efficient system sizing
- Uses a single cable for feedback, motor brake, and motor power
Kinetix VPH Hygienic Servo Motors
- Available in 6 frame sizes: 63, 75, 100, 115, 130, 165 mm
- Offers peak torque of 2.76…73.5 Nm (24.43…650.48 lb-in.)
- Offers power rating of 0.4…3.16 kW (0.54...4.23 Hp)
- Offers voltage class options of 200V and 400V with integral 24V brake option
- Provides on-motor single cable options from 1…15 m
- Features hygienic design with 316 grade stainless steel housing and smooth surface to meet 3A and EHEDG guidelines
- IP69K washdown-rated and NSF certified
Kinetix VPC Continuous-duty Servo Motors With Fan
- Available in 3 frame sizes: 165, 215, 300 mm
- Offers torque rating of 17.6…191.1 N•m
- Offers power rating of 4.0…30.0 kW
- Features cooling fan, shaft seal, upsized bearings, and foot mount
- Uses Interior Permanent Magnet technology
- Achieves IE4 and IE5 energy efficiency, which reduces energy costs
- Offers improved torque quality
- Has been tested and verified with PowerFlex 755 AC drives for compatibility
Kinetix VPC Continuous-duty Servo Motors Without Fan
- Available in 3 frame sizes: 165, 215, 300 mm
- Offers torque rating of 15.3…167.7 Nm
- Offers power rating of 3.4…24.4 kW
- Features shaft seal, upsized bearings, and foot mount
- Uses Interior Permanent Magnet technology
- Offers improved torque quality
- Achieves IE4 and IE5 energy efficiency, which reduces energy costs
- Has been tested and verified with PowerFlex 755 AC drives for compatibility
Kinetix VPL Low-inertia Servo Motors
- Available in 6 frame sizes: 63, 75, 100, 115, 130, 165 mm
- Offers torque rating of 0.46…33.0 N•m
- Features low-inertia rotor, optional shaft seal
Kinetix VPF Food Grade Servo Motors
- Available in 6 frame sizes: 63, 75, 100, 115, 130, 165 mm
- Offers torque ratings from 0.93...19 N•m
- Features food-grade white paint, shaft seal, and food grade and REACH compliant shaft seal grease
- Includes stainless steel shaft and fasteners
Typical applications for Kinetix VP Low-inertia Servo Motors include:
- Automated assembly
- Automated inspection
- Food and beverage
- Material handling
- Packaging
- Pharmaceutical
- Printing
Software
Use the following software to program your Kinetix VP-Series servo motors.
Certifications
- CE
- C-Tick
- UL & CSA recognized E146578
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
You may also be interested in
Documentation
| Technical Specifications | Publication |
|---|---|
| Kinetix Motion Control Selection Guide | KNX-SG001_-EN-P |
| Kinetix Rotary Motion Specifications | KNX-TD001_-EN-P |
| Kinetix Rotary and Linear Motion Cable Specifications | KNX-TD004_-EN-P |
| Installation Instructions | Publication |
|---|---|
| Kinetix VP Low-inertia Servo Motor 063…165 mm Frame Size Installation | VPL-IN001_-EN-P |
| Kinetix VP Stainless-steel Servo Motor with 130...165 mm Frame Size Installation | VPS-IN002_-EN-P |
| Kinetix VP Food Grade Motors with 063…165 mm Frame Size Installation | VPF-IN001_-EN-P |
| Kinetix VPC Continuous-duty Servo Motor with 165, 215, and 300 mm Frame Size Installation | VPC-IN001_-EN-P |
| Kinetix VP Hygienic Stainless-steel Servo Motors Installation | VPH-IN001_-EN-P |
| Shaft Seal Kit Installation | 2090-IN012_-EN-P |
| 2090-Series Single Motor Cables Installation | 2090-IN051_-EN-P |
| Kinetix VP Hygienic Servo Motor O-Ring Kits Installation | 2090-IN033_-EN-P |
| Positive Air-pressure Kit Installation | 2090-IN030_-EN-P |
| User Manuals | Publication |
|---|---|
| Kinetix 5500 Drive Systems Design Guide | KNX-RM009_-EN-P |
| Kinetix 5700 Drive Systems Design Guide | KNX-RM010_-EN-P |
| Program Guides | Publication |
|---|---|
| Vertical Load and Holding Brake Management Application Techniques | MOTION-AT003_-EN-P |
| Product Profiles | Publication |
|---|---|
| Kinetix VPC Continuous Duty Servo Motor Product Profile | VPC-PP001_-EN-P |
| Kinetix VPH Hygienic Servo Motor Product Profile | VPH-PP001_-EN-P |
| Kinetix 5500 and Kinetix VP Servo Motor Product Profile | 2198-PP001_-EN-P |
| Miscellaneous | Publication |
|---|---|
| Integrated Architecture Brochure | IA-BR005_-EN-P |