Loading
Chevron UpChevron Up
Allen-Bradley 855W-G10Y6Y3Y5Y4 product image
Allen-Bradley 855W-G10Y6Y3Y5Y4 product image
Chevron DownChevron Down
Allen-Bradley 855W-G10Y6Y3Y5Y4 product image
Allen Bradley

855W 120V AC Wall Mount Signal Light

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 855W-G10Y6Y3Y5Y4
Lifecycle status: Active
Allen-Bradley 855W-G10Y6Y3Y5Y4 product image
Allen-Bradley 855W-G10Y6Y3Y5Y4 product image
Allen-Bradley 855W-G10Y6Y3Y5Y4 product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Drawings
Documents
Alternative Products
Technotes
Degree of protection (NEMA) 4X
Degree of protection (IP) IP65
Design life rating Steady or flashing LED: 30000...50000 hr
List of degrees of protection (NEMA) 4, 4X, 13
Rated operating voltage Ue 120 V
Voltage type for actuating AC
Current consumption, max Steady or flashing LED per channel: 33mA @ 120V AC
Operating voltage 110V AC @ 50Hz (±10%), 120V AC @ 60Hz (±10%)
Network option No network option
Leakage current impact All light and sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation
Housing color Grey
Optical signal type Continuous light
Level-1 lens color Blue
Level-2 lens color Green
Level-3 lens color Amber
Level-4 lens color Red
Level-5 lens color No module
Mounting type Wall mount
Sound option No sound
Level-5 module type No module
Function continuous light True
Type of lamp LED
Operating temperature -25 °C
Storage temperature -25 °C
Material Lenses and base: Polycarbonate (94V-0), Cover: ABS, Rubber seals and gaskets: NBR 70
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 9.093
Lead Time 28
Dimension Width 8.509
Dimension Length 31.191
Stock Status NON_STOCKED
Weight 0.794
Weight Unit KG
Dimension Unit CM
Drawings
3D STEP Model (STP) Download (ZIP)
2D Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3D STEP Model (STP) Download (ZIP)
2D Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General Product Cutsheet --
Technical Data 855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Degree of protection (NEMA) 4X
Degree of protection (IP) IP65
Design life rating Steady or flashing LED: 30000...50000 hr
List of degrees of protection (NEMA) 4, 4X, 13
Rated operating voltage Ue 120 V
Voltage type for actuating AC
Current consumption, max Steady or flashing LED per channel: 33mA @ 120V AC
Operating voltage 110V AC @ 50Hz (±10%), 120V AC @ 60Hz (±10%)
Network option No network option
Leakage current impact All light and sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation
Housing color Grey
Optical signal type Continuous light
Level-1 lens color Blue
Level-2 lens color Green
Level-3 lens color Amber
Level-4 lens color Red
Level-5 lens color No module
Mounting type Wall mount
Sound option No sound
Level-5 module type No module
Function continuous light True
Type of lamp LED
Operating temperature -25 °C
Storage temperature -25 °C
Material Lenses and base: Polycarbonate (94V-0), Cover: ABS, Rubber seals and gaskets: NBR 70
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 9.093
Lead Time 28
Dimension Width 8.509
Dimension Length 31.191
Stock Status NON_STOCKED
Weight 0.794
Weight Unit KG
Dimension Unit CM
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
2D Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3D STEP Model (STP) Download (ZIP)
2D Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
855-td001_-en-p Technical Data
855-TD001
Type Resource Publication
General Product Cutsheet --
Technical Data 855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
855W 120V AC Wall Mount Signal Light
CloseClose
855W-G10Y6Y3Y5Y4
Close
Print
Chevron LeftChevron Left
Allen-Bradley 855W-G10Y6Y3Y5Y4 product image
Chevron RightChevron Right
Chevron LeftChevron Left
Allen-Bradley 855W-G10Y6Y3Y5Y4 product image
Allen-Bradley 855W-G10Y6Y3Y5Y4 product image
Chevron RightChevron Right
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose