Loading
Allen-Bradley 800FP-LE7PN3WX10 product image
Allen Bradley

22mm Momentary Push Button 800F PB

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 800FP-LE7PN3WX10
Lifecycle status: Active
Allen-Bradley 800FP-LE7PN3WX10 product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Documents
Accessories
Alternative Products
Technotes
Product Type 22mm Momentary Push Button
Suitable for illumination True
Operator cap/button shape Round
Illumination lamp type White LED
Contact block type Standard
Illumination module type Integrated LED module
Operator cap/button material Plastic
Contact block thermal current rating 10 A
Illumination module input voltage 24V AC/DC (LED)
Contact block utilization category (AC) A600, AC 15 - screw termination
Contact block utilization category (DC) Q600, DC-13 - screw termination
Contact block operational voltage, max 600V (A600, Q600) - screw termination
Operator cap type Illuminated extended
Hole diameter 22.5 mm
Latch material Plastic
Operator mechanical design life (cycles, min.) 1.0E7 None
Contact block durability 1.0E7 None
Contact block mounting style Latch
Operator cap text/symbol Optional
Illumination module termination wire range #18...12 AWG (0.75...2.5 mm²)
Operator function 22 mm momentary push button
Contact block termination tightening torque 6 - 8 in-lb / 0.7 - 0.9 N-m
Operator type Push button
Enclosure compatibility IP69K, IP66, Type 4/4X/13 (Round plastic operator)
Contact block configuration 1 NO
Shock 100 G
Vibration 10 G
Contact block termination wire range #18...12 AWG (0.75...2.5 mm²)
Illumination module termination tightening torque 6 - 8 in-lb / 0.7 - 0.9 N-m
Operating temperature -25 °C
Humidity ≤95% RH from 25...60 °C (77...140 °F)
Storage temperature -40 °C
Illumination module mounting style Latch
Operator construction/material Plastic
Termination style Screw contact block
Operator cap color (lens) Clear
Certifications UL,UR, CSA, CCC, CE
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 6.502
Lead Time 29
Dimension Width 13.31
Dimension Length 2.692
Stock Status NON_STOCKED
Weight 27.216
Weight Unit G
Dimension Unit CM
Type Resource Publication
General Product Cutsheet --
General Push my Buttons Podcast --
Technical Data 800-td008_-en-p 800-TD008
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Product Type 22mm Momentary Push Button
Suitable for illumination True
Operator cap/button shape Round
Illumination lamp type White LED
Contact block type Standard
Illumination module type Integrated LED module
Operator cap/button material Plastic
Contact block thermal current rating 10 A
Illumination module input voltage 24V AC/DC (LED)
Contact block utilization category (AC) A600, AC 15 - screw termination
Contact block utilization category (DC) Q600, DC-13 - screw termination
Contact block operational voltage, max 600V (A600, Q600) - screw termination
Operator cap type Illuminated extended
Hole diameter 22.5 mm
Latch material Plastic
Operator mechanical design life (cycles, min.) 1.0E7 None
Contact block durability 1.0E7 None
Contact block mounting style Latch
Operator cap text/symbol Optional
Illumination module termination wire range #18...12 AWG (0.75...2.5 mm²)
Operator function 22 mm momentary push button
Contact block termination tightening torque 6 - 8 in-lb / 0.7 - 0.9 N-m
Operator type Push button
Enclosure compatibility IP69K, IP66, Type 4/4X/13 (Round plastic operator)
Contact block configuration 1 NO
Shock 100 G
Vibration 10 G
Contact block termination wire range #18...12 AWG (0.75...2.5 mm²)
Illumination module termination tightening torque 6 - 8 in-lb / 0.7 - 0.9 N-m
Operating temperature -25 °C
Humidity ≤95% RH from 25...60 °C (77...140 °F)
Storage temperature -40 °C
Illumination module mounting style Latch
Operator construction/material Plastic
Termination style Screw contact block
Operator cap color (lens) Clear
Certifications UL,UR, CSA, CCC, CE
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 6.502
Lead Time 29
Dimension Width 13.31
Dimension Length 2.692
Stock Status NON_STOCKED
Weight 27.216
Weight Unit G
Dimension Unit CM
Documents
Product Cutsheet General
--
Push my Buttons Podcast General
--
800-td008_-en-p Technical Data
800-TD008
Type Resource Publication
General Product Cutsheet --
General Push my Buttons Podcast --
Technical Data 800-td008_-en-p 800-TD008
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
22mm Momentary Push Button 800F PB
CloseClose
800FP-LE7PN3WX10
Close
Print
Allen-Bradley 800FP-LE7PN3WX10 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose