Loading
Chevron UpChevron Up
Allen-Bradley 450L-B4HN0450YD product image
Allen-Bradley 450L-B4HN0450YD product image
Allen-Bradley 450L-B4HN0450YD product image
Chevron DownChevron Down
Allen-Bradley 450L-B4HN0450YD product image
Allen Bradley
Best Selling

GuardShield 450mm- 30mm Transceiver

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 450L-B4HN0450YD
Lifecycle status: Active
Allen-Bradley 450L-B4HN0450YD product image
Allen-Bradley 450L-B4HN0450YD product image
Allen-Bradley 450L-B4HN0450YD product image
Allen-Bradley 450L-B4HN0450YD product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Drawings
Documents
Certifications
Accessories
Technotes
Bottom Plug-in Receiver N/A
Bottom Plug-in Settings N/A
Bottom Plug-in Transmitter N/A
Product Family GuardShield
Resolution 30mm Hand resolution
Top Plug--in N/A
Top Plug-in settings N/A
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability true
Quick Turnaround false
Dimension Height 7.62
Lead Time 20
Dimension Width 12.7
Dimension Length 88.9
Stock Status NON_STOCKED
Weight 0.984
Weight Unit KG
Dimension Unit CM
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General Product Profile 450L-PP001
General Product Cutsheet --
General User Manual 450L-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Korean KC Australian RCM UL Listed
  • Kosha Approval
  • CE
  • Korean KC
  • Australian RCM
  • UL Listed

This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Bottom Plug-in Receiver N/A
Bottom Plug-in Settings N/A
Bottom Plug-in Transmitter N/A
Product Family GuardShield
Resolution 30mm Hand resolution
Top Plug--in N/A
Top Plug-in settings N/A
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability true
Quick Turnaround false
Dimension Height 7.62
Lead Time 20
Dimension Width 12.7
Dimension Length 88.9
Stock Status NON_STOCKED
Weight 0.984
Weight Unit KG
Dimension Unit CM
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Profile General
450L-PP001
Product Cutsheet General
--
User Manual General
450L-UM001
Type Resource Publication
General Product Profile 450L-PP001
General Product Cutsheet --
General User Manual 450L-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Certifications
Korean KC Australian RCM UL Listed
  • Kosha Approval
  • CE
  • Korean KC
  • Australian RCM
  • UL Listed

This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
GuardShield 450mm- 30mm Transceiver
CloseClose
450L-B4HN0450YD
Close
Print
Chevron LeftChevron Left
Allen-Bradley 450L-B4HN0450YD product image
Chevron RightChevron Right
Chevron LeftChevron Left
Allen-Bradley 450L-B4HN0450YD product image
Allen-Bradley 450L-B4HN0450YD product image
Allen-Bradley 450L-B4HN0450YD product image
Chevron RightChevron Right
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose