Loading
Allen-Bradley 1692-ZG4444 product image
Allen Bradley

24 V DC Electronic Circuit Protection

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 1692-ZG4444
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of September 30, 2021, the 24 V DC Electronic Circuit Protection will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s).
Discontinued Date: September 30, 2021 Replacement Category: Engineering Replacement
Allen-Bradley 1692-ZG4444 product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of September 30, 2021, the 24 V DC Electronic Circuit Protection will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s).
Discontinued Date: September 30, 2021 Replacement Category: Engineering Replacement
Add to BoM
  • Get Support
Technical Specifications
Documents
Technotes
Depth 104 MM
Frequency Rating DC
Height 75 MM
Voltage 24 V DC
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 6.198
Lead Time 72
Dimension Width 14.3
Dimension Length 15.596
Stock Status NON_STOCKED
Weight 0.204
Weight Unit KG
Dimension Unit CM
Type Resource Publication
Selection Guide 1492-sg122_-en-p 1492-SG122
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Depth 104 MM
Frequency Rating DC
Height 75 MM
Voltage 24 V DC
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 6.198
Lead Time 72
Dimension Width 14.3
Dimension Length 15.596
Stock Status NON_STOCKED
Weight 0.204
Weight Unit KG
Dimension Unit CM
Documents
1492-sg122_-en-p Selection Guide
1492-SG122
Type Resource Publication
Selection Guide 1492-sg122_-en-p 1492-SG122
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
24 V DC Electronic Circuit Protection
CloseClose
1692-ZG4444
Close
Print
Allen-Bradley 1692-ZG4444 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose