Loading
Chevron UpChevron Up
Allen-Bradley 1492-P10PD3S-1RE1G product image
Allen-Bradley 1492-P10PD3S-1RE1G product image
Allen-Bradley 1492-P10PD3S-1RE1G product image
Chevron DownChevron Down
Allen-Bradley 1492-P10PD3S-1RE1G product image
Allen Bradley

IEC Feed-Through Push-in Terminal Block

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 1492-P10PD3S-1RE1G
Lifecycle status: Active
Allen-Bradley 1492-P10PD3S-1RE1G product image
Allen-Bradley 1492-P10PD3S-1RE1G product image
Allen-Bradley 1492-P10PD3S-1RE1G product image
Allen-Bradley 1492-P10PD3S-1RE1G product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Drawings
Documents
Certifications
Accessories
Technotes
Block Type Power Distribution Block
Bulletin 1492-P
Circuits per block Two-Circuits
Number of Levels Single Level
Number Of Terminals 1 Red / 1 Blue (Ground)
Package Quantity 20 None
Wire Size 10 mm ( AWG 20 AWG 6)
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 0.889
Lead Time 5
Dimension Width 9.144
Dimension Length 5.334
Stock Status NON_STOCKED
Weight 49.895
Weight Unit G
Dimension Unit CM
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Type Resource Publication
General Technical Details --
General Product Cutsheet --
General Installation Instructions --
Installation Instructions 1492-in119_-en-e 1492-IN119
Technical Data 1492-td017_-en-p 1492-TD017
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
China CCC
  • China CCC

This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Block Type Power Distribution Block
Bulletin 1492-P
Circuits per block Two-Circuits
Number of Levels Single Level
Number Of Terminals 1 Red / 1 Blue (Ground)
Package Quantity 20 None
Wire Size 10 mm ( AWG 20 AWG 6)
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 0.889
Lead Time 5
Dimension Width 9.144
Dimension Length 5.334
Stock Status NON_STOCKED
Weight 49.895
Weight Unit G
Dimension Unit CM
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Documents
Technical Details General
--
Product Cutsheet General
--
Installation Instructions General
--
1492-in119_-en-e Installation Instructions
1492-IN119
1492-td017_-en-p Technical Data
1492-TD017
Type Resource Publication
General Technical Details --
General Product Cutsheet --
General Installation Instructions --
Installation Instructions 1492-in119_-en-e 1492-IN119
Technical Data 1492-td017_-en-p 1492-TD017
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Certifications
China CCC
  • China CCC

This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
IEC Feed-Through Push-in Terminal Block
CloseClose
1492-P10PD3S-1RE1G
Close
Print
Chevron LeftChevron Left
Allen-Bradley 1492-P10PD3S-1RE1G product image
Chevron RightChevron Right
Chevron LeftChevron Left
Allen-Bradley 1492-P10PD3S-1RE1G product image
Allen-Bradley 1492-P10PD3S-1RE1G product image
Allen-Bradley 1492-P10PD3S-1RE1G product image
Chevron RightChevron Right
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose