With integrated auxiliary switch | False |
---|---|
With integrated under voltage release | False |
Rated short-circuit breaking capacity lcu at 400 V, AC | 70 kA |
Rated permanent current Iu | 150 A |
Rated operating voltage | 690 A |
Type of control element | Other |
Overload release current setting | 60 A |
Type of electrical connection of main circuit | Screw-/spring clA connection |
Rated motor current | 150 A |
Insulation voltage (Ui) | Rated 1000V per IEC |
Electrical life cycle | 8000 @ 415V AC |
Adjustable rated motor current | I1 = 0.4...1 x In (60...150 A) |
Trip class | Class 3E, 5E, 10E, 20E (approx. 2...20 s) |
Voltage for reverse-fed circuit breaker, max | 600V AC max. per UL/CSA, 600V AC max. per IEC |
Rated ultimate short-circuit breaking capacity (Icu) | IEC 60947-2: 70kA @ 500V DC, 3 poles in series |
Rated service short-circuit breaking capacity (Ics) | IEC 60947-2: 100% @ 690V AC |
Interrupting rating | NEMA, UL 489, CSA C22.2 no. 5: 65kA @ 480V AC, 50/60 Hz |
Instantaneous current | Adjustable from 6...13 x In (150 A maximum rated motor current) |
Number of poles | 3 |
With thermal protection | True |
Phase failure sensitive | True |
Switch off technique | Thermomagnetic |
Rated impulse voltage withstand (Uimp) | 8 kV |
Control element | Toggle |
Unbalace detection (50 % of I1) | ON or OFF |
Interrupting rating/breaking capacity | High break |
Width | 4.13 mm |
---|---|
Depth | 82.5 mm |
Height | 6.3 mm |
Frame size | 250 A |
Device construction | Built-in device fixed built-in technique |
Degree of protection (IP) | IP20 |
---|---|
Weight | 5.5 lb |
Mechanical life operations | 25000 /h |
Protection type | Thermal/magnetic- adjustable thermal/fixed magnetic TMD |
Factory option | Shunt open release, 110...120V AC/DC |
Wire temperature rating | Al or Cu 75 °C |
---|---|
Operating temperature | -13 °F |
Storage temperature | -40 °F |
Ambient temperature without derating | 104 °F [40 °C] |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 22 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Link to Literature Library for Selectivity Guide | 140G-TD050 |
General | Link to Literature Library for Installation Instructions | 140G-IN101 |
General | Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
Technical Data | 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
With integrated auxiliary switch | False |
---|---|
With integrated under voltage release | False |
Rated short-circuit breaking capacity lcu at 400 V, AC | 70 kA |
Rated permanent current Iu | 150 A |
Rated operating voltage | 690 A |
Type of control element | Other |
Overload release current setting | 60 A |
Type of electrical connection of main circuit | Screw-/spring clA connection |
Rated motor current | 150 A |
Insulation voltage (Ui) | Rated 1000V per IEC |
Electrical life cycle | 8000 @ 415V AC |
Adjustable rated motor current | I1 = 0.4...1 x In (60...150 A) |
Trip class | Class 3E, 5E, 10E, 20E (approx. 2...20 s) |
Voltage for reverse-fed circuit breaker, max | 600V AC max. per UL/CSA, 600V AC max. per IEC |
Rated ultimate short-circuit breaking capacity (Icu) | IEC 60947-2: 70kA @ 500V DC, 3 poles in series |
Rated service short-circuit breaking capacity (Ics) | IEC 60947-2: 100% @ 690V AC |
Interrupting rating | NEMA, UL 489, CSA C22.2 no. 5: 65kA @ 480V AC, 50/60 Hz |
Instantaneous current | Adjustable from 6...13 x In (150 A maximum rated motor current) |
Number of poles | 3 |
With thermal protection | True |
Phase failure sensitive | True |
Switch off technique | Thermomagnetic |
Rated impulse voltage withstand (Uimp) | 8 kV |
Control element | Toggle |
Unbalace detection (50 % of I1) | ON or OFF |
Interrupting rating/breaking capacity | High break |
Width | 4.13 mm |
---|---|
Depth | 82.5 mm |
Height | 6.3 mm |
Frame size | 250 A |
Device construction | Built-in device fixed built-in technique |
Degree of protection (IP) | IP20 |
---|---|
Weight | 5.5 lb |
Mechanical life operations | 25000 /h |
Protection type | Thermal/magnetic- adjustable thermal/fixed magnetic TMD |
Factory option | Shunt open release, 110...120V AC/DC |
Wire temperature rating | Al or Cu 75 °C |
---|---|
Operating temperature | -13 °F |
Storage temperature | -40 °F |
Ambient temperature without derating | 104 °F [40 °C] |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 22 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
Link to Literature Library for Selectivity Guide
General
140G-TD050 |
Link to Literature Library for Installation Instructions
General
140G-IN101 |
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast
General
-- |
140g-td101_-en-p
Technical Data
140G-TD101 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Link to Literature Library for Selectivity Guide | 140G-TD050 |
General | Link to Literature Library for Installation Instructions | 140G-IN101 |
General | Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
Technical Data | 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.