We provide reliable, flexible, high-performance sensors and switches. We offer one of the broadest line in the industry including proximity and photoelectric sensors, limit switches and safety switches, and RFID and operator safety devices. Our knowledgeable team is ready to tackle your toughest application challenges.
- Product Selection
- Overview
Product Selection
Showing
1
-
1
of
0
Results
48CR Code Reader
Our Bulletin 48CR Code Readers are the smallest industrial code readers on the market.
Radio Frequency Identification Systems
Our RFID Systems are ideal for tracking and documenting products as they move through the manufacturing process in light-duty industrial applications.
440 Guardmaster Explosion-Proof Switches
Our Guardmaster® Explosion-Proof Switches have sealed flameproof contact blocks, making them suitable for use in European Zone 1 and Zone 2 hazardous environments.
440H Pneumatic Rotacam Hazardous Location Switches
Our Pneumatic Rotacam™ Hazardous Location Switches provide positive-acting isolation of a machine's compressed air supply.
42KB Micro Rectangular
These sensors offer high performance sensing in applications where small size is key.
VisiSight Miniature Photoelectric Sensors
These sensors offer a small rectangular package with visible light beam for ease of alignment and industry standard mounting.
42KD Low Profile Miniature Photoelectric Sensors
These sensors are designed for applications with limited mounting space yet offer the performance of much larger sensors.
42KF PTFE Coated
Our PTFE Coated Miniature Sensors feature a casing that protects the sensor and cable from many caustic solutions which would normally damage sensors.
42KA Flat Pack
These sensors offer high-performance sensing in a sub-miniature package applications where small size is key.
45MLA Measuring
These sensors detect or measure targets in a two dimensional area, even if the parts are irregularly shaped, sized, or positioned.
45DLA Discrete
These sensors detect targets anywhere in a two dimensional area, even if the parts are irregularly shaped, sized or positioned.
45PLA Polarized
These sensors are designed to detect irregularly shaped objects in a wide range of industries and applications.
45PVA Part Verification
These sensors are specifically designed for bin-picking applications and object detection in the parts assembly industry.
45AST Area
These scanners are compact, easy-to-use non-safety light screens for small part detection and assembly applications.
Short-range Background & Foreground Suppression
Our 44B Short-range Background & Foreground Suppression sensors are discontinued and no longer available for sale.
Short-range Background Suppression Sensors
Our Bulletin 42B short-range background suppression sensors are discontinued and no longer available for sale.
DC Long-range Background Suppression Sensors
Our long-range background suppression sensors offer high performance sensing for applications where standard sensors are not practical.
Long-range Background Suppression Sensors
Our long-range background suppression sensors come in a robust, compact package and are ideal for mounting on a conveyor line or vibratory bowl feeder.
Mid-to Long-range Measurement Photoelectric Laser Sensors
These sensors are excellent for mid- to long-range solutions.
Long-range Measurement Photoelectric Laser Sensors
These sensors are ideal for long-range, applications including error proofing.
Short-range Photoelectric Laser Sensors
These Class II diffuse sensors are designed for accurate sensing of small targets.
LaserSight 9000 Photoelectric Laser Sensors
Our LaserSight™ 9000 sensors are ideal for dusty and dirty applications requiring longer range and small object detection.
Distance Measurement Photoelectric Laser Sensors
These sensors are ideal for precise distance measurement and feature IO-Link functionality for enhanced diagnostics.
18 mm LaserSight Photoelectric Laser Sensors
Our 18 mm laser sensors are general purpose photoelectric sensors for long range, heavy duty applications.