Loading
Chevron UpChevron Up
Allen-Bradley 440R-S35012 product image
Allen-Bradley 440R-S35012 product image
Chevron DownChevron Down
Allen-Bradley 440R-S35012 product image
Allen Bradley

MSR55P 115V AC 20 to 400mV

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 440R-S35012
Lifecycle status: Active
Allen-Bradley 440R-S35012 product image
Allen-Bradley 440R-S35012 product image
Allen-Bradley 440R-S35012 product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Drawings
Documents
Certifications
Technotes
Current 115 V AC
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 6.604
Lead Time 5
Dimension Width 17.018
Dimension Length 15.494
Stock Status NON_STOCKED
Weight 0.565
Weight Unit KG
Dimension Unit CM
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
Australian RCM
  • Australian RCM
  • CE
  • Safety

This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Current 115 V AC
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 6.604
Lead Time 5
Dimension Width 17.018
Dimension Length 15.494
Stock Status NON_STOCKED
Weight 0.565
Weight Unit KG
Dimension Unit CM
Drawings
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
Type Resource Publication
General Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
Certifications
Australian RCM
  • Australian RCM
  • CE
  • Safety

This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
MSR55P 115V AC 20 to 400mV
CloseClose
440R-S35012
Close
Print
Chevron LeftChevron Left
Allen-Bradley 440R-S35012 product image
Chevron RightChevron Right
Chevron LeftChevron Left
Allen-Bradley 440R-S35012 product image
Allen-Bradley 440R-S35012 product image
Chevron RightChevron Right
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose