Loading
Chevron UpChevron Up
Allen-Bradley 440F-E0110S20 product image
Allen-Bradley 440F-E0110S20 product image
Chevron DownChevron Down
Allen-Bradley 440F-E0110S20 product image
Allen Bradley

Profile Guardmaster

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 440F-E0110S20
Lifecycle status: Active
Allen-Bradley 440F-E0110S20 product image
Allen-Bradley 440F-E0110S20 product image
Allen-Bradley 440F-E0110S20 product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Cushion factor 5mm
Length of connection cable 20 m
Weight 0.501 kg/m
Profile Safety edge
Degree of protection (IP) IP67
Colour Black
Model Contact edge
Material Rubber
Actuating distance 6.6 mm
Cushion factor 5 mm
Actuation angle ±20°
Response distance 1.9 mm
Description Safety edge accessories
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 2.489
Lead Time 22
Dimension Width 2.489
Dimension Length 1.194
Stock Status NON_STOCKED
Weight 2.835
Weight Unit G
Dimension Unit CM
Drawings
Product Drawing Drawing (DXF)
Drawings
Product Drawing Drawing (DXF)
Type Resource Publication
General Link to Product Certifications DOC (Declaration of Conformity) --
General Link to Online Catalog --
General Link to Connection Diagrams --
General User Manual 440F-IN003
General Product Cutsheet --
General Link to Application Examples Brochure EUSAFE-BR003
General Link to Product Page --
User Manual 440f-um002_-en-p 440F-UM002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
  • CE

This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Cushion factor 5mm
Length of connection cable 20 m
Weight 0.501 kg/m
Profile Safety edge
Degree of protection (IP) IP67
Colour Black
Model Contact edge
Material Rubber
Actuating distance 6.6 mm
Cushion factor 5 mm
Actuation angle ±20°
Response distance 1.9 mm
Description Safety edge accessories
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 2.489
Lead Time 22
Dimension Width 2.489
Dimension Length 1.194
Stock Status NON_STOCKED
Weight 2.835
Weight Unit G
Dimension Unit CM
Drawings
Drawings
Product Drawing Drawing (DXF)
Drawings
Product Drawing Drawing (DXF)
Documents
Link to Product Certifications DOC (Declaration of Conformity) General
--
Link to Online Catalog General
--
Link to Connection Diagrams General
--
User Manual General
440F-IN003
Product Cutsheet General
--
Link to Application Examples Brochure General
EUSAFE-BR003
Link to Product Page General
--
440f-um002_-en-p User Manual
440F-UM002
Type Resource Publication
General Link to Product Certifications DOC (Declaration of Conformity) --
General Link to Online Catalog --
General Link to Connection Diagrams --
General User Manual 440F-IN003
General Product Cutsheet --
General Link to Application Examples Brochure EUSAFE-BR003
General Link to Product Page --
User Manual 440f-um002_-en-p 440F-UM002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
Certifications
  • CE

This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
Profile Guardmaster
CloseClose
440F-E0110S20
Close
Print
Chevron LeftChevron Left
Allen-Bradley 440F-E0110S20 product image
Chevron RightChevron Right
Chevron LeftChevron Left
Allen-Bradley 440F-E0110S20 product image
Allen-Bradley 440F-E0110S20 product image
Chevron RightChevron Right
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose